Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Actuators
  • Large linear actuators, stroke 20/38mm
  • Actuator 3-pt, 20 mm 600 N, ML6420/ML6425
  • Actuator 0/2..10V, 20 mm 600 N, ML7420/ML7425
  • Actuator 3-pt, 20/38 mm 1800 N, ML6421
  • Actuator 0/2..10V, 20/38 mm 1800 N, ML7421

Actuator 3-pt, 20/38 mm 1800 N, ML6421

ml6421age02
Electrical actuator floating control, for valve series: V5011, V5013, V5015, V5016, V5025, V5049, V5050, V5328, V5329.
Protection class IP54
Position indication scale plate on the yoke
End switches optional
Stem force 1800 N
Control input signal 3-pt
Manual operation yes
20 mm; 1800 N
Power supplyStrokeRuntimePosition feedbackType
Vac | VAmmmin  
24 | 13 201,9optionalML6421A3005  PDF
230 | 11 201,9—ML6421A3013  PDF
38 mm; 1800 N
Power supplyStrokeRuntimePosition feedbackType
Vac | VAmmmin  
24 | 13 383,5optionalML6421B3004  PDF
230 | 11 383,5—ML6421B3012  PDF
Accessories
DescriptionAdditional Product Type
Dual end switches SPDT, adjustable (250 V~, 10 A)43191680-002  PDF
Single feedback potentiometer 220/135 ohm operating range, for 20 mm models43191679-001  PDF
Single feedback potentiometer 10 kohm operating range, for 20 mm models43191679-007  PDF
Single feedback potentiometer 220/135 ohm operating range, for 38 mm models43191679-002  PDF
Single feedback potentiometer 10 kohm operating range, for 38 mm models43191679-008  PDF
High temperature kits for:
DescriptionAdditional Product Type
V5011R/S, V5013R/E; V5328A/V5329A DN15..3243196000-001  PDF
V5016A/V5025A/V5050A DN15..80; V5049A DN15..65; V5095A DN20..80; V5328A/V5329A DN40..8043196000-002  PDF
V5015A/V5016A/V5025A/V5049A/V5050A/B/V5328A 38 mm43196000-038  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012