Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Home Comfort Products
  • Radiator Valves and Thermostats
  • Manual Valves
  • Mira-3 (V2605) Manual radiator valve, convertible to thermostatic operation
  • Optimal-plus (V2652) Manual radiator valve
  • MARS Series Premium Manual Valve (V300)
  • VENUS Series Premium Manual Valve (V310)

Mira-3 (V2605) Manual radiator valve, convertible to thermostatic operation

v2605ege25
Pre-settable manual radiator valve with non-rising handwheel and maintenance-free spindle sealing. Convertible to thermostatic operation by exchange of valve insert. Can be done at any time, also when system is under pressure and operating.
For hot water heating systems.
Materials Valve housing made of nickel-plated red bronze. Valve insert made of brass with EPDM O-rings. Handwheel made of white plastic. Threaded tailpiece and connection nut made of nickel-plated brass
Place in installation supply
Medium type water or water-glycol mixture according to VDI 2035
Media temp. 2 ... 130 oC
Static pressure PN10
Closing dimension 11,5 mm
Body-head connection M30 x 1,5
Pre-setting yes
Additional description Suitable connections see 'Connections for Radiator Valves'.
V2605 Mira-3 with nickel-plated tailpiece
Body patternDN sizeKvs valueConnection diameterType
 mm inch 
angle to DIN101,5R 3/8V2605E0010  PDF
angle to DIN151,95R 1/2V2605E0015  PDF
angle to DIN202,45R 3/4V2605E0020  PDF
straight to DIN101,3R 3/8V2605D0010  PDF
straight to DIN151,7R 1/2V2605D0015  PDF
straight to DIN202,2R 3/4V2605D0020  PDF
Accessories
DescriptionAdditional Product Type
Tamper-proof capVA2100B001  PDF
Pressure cap for valves DN10VA2202A010  PDF
Pressure cap for valves DN15VA2202A015  PDF
Pressure cap for valves DN20VA2202A020  PDF
Seal for pressure cap, for valves DN10VA5090A010  PDF
Seal for pressure cap, for valves DN15VA5090A015  PDF
Seal for pressure cap, for valves DN20VA5090A020  PDF
Service tool for exchanging valve insert during operationVA8200A001  PDF
Precision pre-setting tool for Mira-3VA8201M301  PDF
Service parts
DescriptionAdditional Product Type
Mira-3 valve insertVS1200M301  PDF
Mira-3 handwheelVS4200MI03  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012