Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Miscellaneous
  • Signal modules
  • Relay module for on/off and 3-pt control
  • Voltage level switch
  • Conversion module 24Vdc/relay
  • Conversion module 0..10Vdc/relay, 3 channel
  • Status display module, 4 channel
  • Manual positioning module
  • Signal separator, 4 channel
  • Isolating relay
  • Goldcontact relays

Status display module, 4 channel

mcm1ge51
Status indication module for external contacts.
Input signal 4 x external potential free contacts
Output signal 4 x 24Vacdc (from power supply)
LED functions 4 x red or green LED showing the status of the input
Manual operation functions 4 x switch for LED status inversion
Mounting DIN rail
Power supply 24 Vacdc | 1 VA 
Type
MCM1  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012