Actuator for butterfly valve V5421B1090
| Protection class |
IP54 |
| Power supply |
230 Vac | 7 VA |
| Control input signal |
3-pt |
| Built in rotation limiter |
no |
| Manual operation |
yes |
| End switches |
optional |
| Runtime |
150 s |
| Torque |
40 Nm |
| Description | Additional Product Type |
| End switch | AS2  |
|