Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Actuators
  • Small linear actuators, stroke 2,5/6,5mm
  • Actuator thermoelectric for zone control 2,5/6,5 mm 90 N, Smart-T
  • Actuator thermoelectric 0..10V for terminal unit/radiator valves, 2,5 mm 90 N, MT010
  • Actuator 3-pt for terminal unit/radiator valves, 2,5 mm 90 N, M7410A
  • Fast motoric actuator for terminal unit/radiator valves, 6,5 mm 90 N, M5410
  • Actuator 3-pt for zone control, 6,5 mm 180/300 N, M6410/M7410
  • Actuator 0/2..10V for zone control, 2,5/6,5 mm 90/180/300 N, M7410E
  • Actuator 0/2..10V for district heating, DHWS, 6,5 mm 400 N, ML7430/ML7435
  • Actuator 3-pt for district heating, DHWS, spring return, 6,5 mm 400 N, ML6435

Actuator 3-pt for zone control, 6,5 mm 180/300 N, M6410/M7410

m7410age51
Electrical actuator floating control.
Protection class IP43/IP42
Position indication with red indicator
End switch function/capacity SPDT; capacity 1 A inductive, 5 A resistive
Control input signal 3-pt
Stroke 6,5 mm
Runtime 150 s
Cable length 1,5 m
Additional description For M7410-models, the valve cap can be used for manual adjustment. For models with 2 end switches, the 2nd switch is adjustable.
6,5 mm; 180 N; for valve series: V5078B, V5822A, V5823A/C, V5832A, V5833A/C, VSM
Stem forcePower supplyManual operationEnd switchesType
NVac | VA   
18024 | 0,7 ——M7410C1007  PDF
18024 | 0,7 •—M6410C2023  PDF
18024 | 0,7 •2M6410C4029  PDF
180230 | 7 •—M6410L2023  PDF
180230 | 7 •2M6410L4029  PDF
6,5 mm; 300 N; for valve series: V5825B, V5832B2, V5833A2
Stem forcePower supplyManual operationEnd switchesType
NVac | VA   
30024 | 0,7 ——M7410C1015  PDF
30024 | 0,7 •—M6410C2031  PDF
30024 | 0,7 •2M6410C4037  PDF
300230 | 7 •—M6410L2031  PDF
300230 | 7 •2M6410L4037  PDF
Accessories
DescriptionAdditional Product Type
Adapter for valve series V5077B/V5078B0903403  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012