Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Actuators
  • Rotary valve actuators
  • Compact Line Rotary Valve Actuator
  • Standard Line Rotary Valve Actuator
  • Rotary Valve Actuator
  • Actuator for butterfly valve V5421B1090

Compact Line Rotary Valve Actuator

m6063age51
Electrical actuator for valve series V5433A/G, V5442A/G.
Protection class IP44
End switch function/capacity SPST; capacity 1A inductive, 3 A resistive
Torque 7 Nm
Control input signal 3-pt
Angle of rotation 90 o
Manual operation yes
Runtime 100 s
Cable length 1,5 m
Additional description Manual operation by declutch of gear.
Power supplyEnd switchesType
Vac | VA  
24 | 3 —M6063A1003  PDF
24 | 3 2M6063A4007  PDF
230 | 3 —M6063L1009  PDF
230 | 3 2M6063L4003  PDF
DescriptionAdditional Product Type
Linkage of M6063L as replacement for M676A,C075041061  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012