Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Actuators
  • Rotary valve actuators
  • Compact Line Rotary Valve Actuator
  • Standard Line Rotary Valve Actuator
  • Rotary Valve Actuator
  • Actuator for butterfly valve V5421B1090

Standard Line Rotary Valve Actuator

m6061age51
Electrical actuator for valve series V5421, DRG, ZR.
Protection class IP54
Position indication reversable scale plate
Angle of rotation 90 o
Manual operation yes
Additional description Manual operation by declutch of gear.
Floating control
TorquePower supplyControl input signalRuntimePosition feedbackEnd switchesType
NmVac | VA min   
1024 | 3,5 3-pt1,5—optionalM6061A1013  PDF
2024 | 3,5 3-pt1,6—optionalM6061A1021  PDF
3024 | 3,5 3-pt2,3—optionalM6061A1039  PDF
4024 | 3,5 3-pt3,5—optionalM6061A1047  PDF
10230 | 3,5 3-pt1,5—optionalM6061L1019  PDF
20230 | 3,5 3-pt1,6—optionalM6061L1027  PDF
30230 | 3,5 3-pt2,3optionaloptionalM6061L1035  PDF
40230 | 3,5 3-pt3,5—optionalM6061L1043  PDF
Modulating control
m6061age51
TorquePower supplyControl input signalRuntimePosition feedbackEnd switchesType
NmVac | VA min   
1024 | 2,4 0/2..10V=1,5optional—M7061E1012  PDF
2024 | 2,4 0/2..10V=3,0optional—M7061E1020  PDF
Accessories for floating control motors
DescriptionAdditional Product Type
Feedback potentiometer 10 kohm, only for M6061L1035VMP10-90  PDF
Auxiliary switch packageVMS2  PDF
Accessories for modulating control motors
DescriptionAdditional Product Type
Feedbacksignal of position 0..10 VVMU1  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012