Pneumatic temperature sensor, LP915
 |
| One-pipe, direct-acting temperature sensor used with RP908 or RP920 Controllers to provide proportional control of pneumatic valve or damper actuators. Averaging, liquid-filled element for duct mounting. |
|
| Max. safe air pressure |
172 kPa |
| Max. media temperature |
118 oC |
| Supply air pressure |
124 kPa |
| Pressure output |
21 ... 103 kPa |
| Air connection |
push-on barb connector for 4 mm or 5/32" and 6 mm or 1/4" O.D. tube |
| Capillary tube length |
5,6 m |
| Temperature range |
-18 ... 93 oC |
| Mounting |
duct |
| Action |
direct acting |
|