Universal thermostat with well
 |
| Line voltage thermostat for liquids. |
|
| Approvals |
DIN TR51388 |
| Switch function/capacity |
SPDT Micro switch 230 Vac, contact 1: 10 A resistive, 2,5 A inductive;
contact 2: 4 A resistive, 1 A inductive |
| Wiring connection |
terminals on connector |
| Differential setting range |
4 ... 10 oC |
| Mounting place |
in pipe |
| Immersion depth |
105 mm |
| Immersion well material |
copper |
| Immersion well thread |
R1/2" |
|