Electronic flow switches for liquid, compact version (KSW)
The high reliable compact electronic flow switch is designed for detecting water flow in pipes. As soon as medium flow speed exceeds or falls under a customer adjusted value, the device will switch a electric circuit.
Protection class
IP65
Switch function/capacity
SPDT, capacity 250 Vac, 10(2) A
Immersion depth
20 mm
Media
liquid and air
Setpoint range
0,05..3 m/s
Max. media temperature
80 oC
Max. pressure
30 bar
Additional description
LED's available for indication of power supply and switch status.