Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Industrial Components
  • Flow monitors
  • Electronic flow monitors
  • Electronical air flow switch for air (ASL)
  • Electronic flow switches for air, compact version (KSL)
  • Electronical flow switch for liquid (ASW)
  • Electronic flow switches for liquid, compact version (KSW)

Electronic flow switches for air, compact version (KSL)

ksl230-ge51
The high reliable compact electronic flow switch is designed for detecting air flow in ducts. As soon as medium flow speed exceeds or falls under a customer adjusted value, the device will switch a electric circuit.
Protection class IP65
Switch function/capacity SPDT, capacity 250 Vac, 10(2) A
Immersion depth 115 mm
Setpoint range 0,1..30 m/s
Max. media temperature 80 oC
Max. pressure 10 bar
Additional description LED's available for indication of power supply and switch status.
Process connection PG7 + mounting flange
Power supplyType
Vac | VA 
24 | 10 KSL24  PDF
230 | 10 KSL230  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012