Calcium carbonate dissolved in water is a valuable minaral but may create serious problems to private households as soon as the water is heated. A solid layer of lime scale , is formed preferably on hot surfaces. This scale lowers the heat efficiency of water heaters and boilers and reduces the life time of expensive appliances connected to the water supply. KaltecSoft is designed to provide a cost efficient solution to protect your water installations.
KaltecSoft combines the proven ion exchange technology with a state-of-the-art control valve. Regeneration is volume controlled to ensure minimum consumption of water and salt. Available in two different sizes KaltecSoft is easy to install and simple to operate.
Approvals
DVGW-certified (KS10S-30) incl. additional test to EN 14743
Power supply
230 Vac | - VA
Materials
High-grade synthetic material housing
Protection class
IP22
Connection size
25 mm
Max. ambient temperature
40 oC
Max. media temperature
40 oC
Max. pressure
8,5 bar
Static pressure
PN10
Max. water flow
3,2 m3/h
Additional description
Proportional salting - Before each regeneration, the device checks the consumed amount of water and regenerates proportionally to the water consumption.
•
Automatic capacity adjustment - Depending on the water consumption, the device selects the optimal power level.
•
Simple operation
•
Easy installation
Housing (HxWxD)
Type
mm | mm | mm
670 | 550 | 300
KS10S-30
Housing (HxWxD)
Type
mm | mm | mm
1100 | 550 | 300
KS10S-60
Accessories
Description
Additional Product Type
Noise protected pressure reducing valve with setting scale.
_D06F
Fine filter, reverse rinsable
_F76S
Bypass valve insert (if a pressure scourer is applicated it is neccessary to fit a bypass valve insert into the bypass valve)