Fully automatic combination water supply unit with automatic reverse rinsing actuator, HS74CA
 |
| |
| HS74CA combination water supply units integrate pressure
reducing valve, reverse rinsing fine filter, non-return valve, and automatic reverse rinsing actuator in one appliance. Therefore, these units comprise all armatures needed for private water supply systems and ensure continuous supply of filtered water. The pressure reducing valve prevents overpressure damage and reduces water consumption. The fine filter stops the ingress of foreign bodies. The non-return valve protects the mains water system. The automatic reverse rinsing actuator operates with batteries, therefore, there is no need for a bus
bar in the area of the water supply. It is responsible for the fully automatic cleaning of the fine filter. All individual units correspond to the requirements of current DIN/DVGW specifications. |
|
| Approvals |
DIN/DVGW for filter combination FK74C and for non-return valve RV277 |
| Media |
water |
| Body material |
synthetic material |
| Spring bonnet material |
synthetic material |
| Port connection type |
external threads |
| Max. media temperature |
30 oC |
| Static pressure |
PN16 |
| Pressure setpoint range |
1,5 ... 6 bar |
| Transparant strainer chamber |
yes |
| Balanced seat design |
yes |
| Integrated non-return device |
yes |
| Reverse rinsing with filtered water |
yes |
| Mounting position |
horizontal or vertical |
| Additional description |
| • |
Inlet pressure compensation - fluctuating inlet pressures
do not influence outlet pressure |
| • |
Battery-operated automatic reverse rinsing actuator, acoustic signal when battery is running low; reverse rinsing can also be activated manually |
| • |
Patented reverse rinsing system - fast and thorough
cleaning of the filter with small amount of water |
| • |
Filtered water supplied even during reverse rinsing |
| • |
Owing to its short construction length it is also suitable for limited space |
|
| Port diameter | DN size | Flow capacity Kvs | Integral filter | Type |
| inch | mm | | micron | |
| R 3/4 | 20 | 5,5 | 100 | HS74CA-3/4AA  | | R 1 | 25 | 6 | 100 | HS74CA-1AA  | | R 1 1/4 | 32 | 6,5 | 100 | HS74CA-11/4AA  |
| Port diameter | DN size | Flow capacity Kvs | Integral filter | Type |
| inch | mm | | micron | |
| R 3/4 | 20 | 5,5 | 50 | HS74CA-3/4AC  | | R 1 | 25 | 6 | 50 | HS74CA-1AC  | | R 1 1/4 | 32 | 6,5 | 50 | HS74CA-11/4AC  |
| Port diameter | DN size | Flow capacity Kvs | Integral filter | Type |
| inch | mm | | micron | |
| R 3/4 | 20 | 5,5 | 200 | HS74CA-3/4AD  | | R 1 | 25 | 6 | 200 | HS74CA-1AD  | | R 1 1/4 | 32 | 6,5 | 200 | HS74CA-11/4AD  |
| Description | Additional Product Type |
| Pressure gauge with housing diameter 50 mm, connection thread G 1/4, range 0 - 16 bar | M07M-A16  | | Valve insert complete | D06FA-1B  | | Filter insert complete, filter mesh size 100 micron | AF74-1A  | | Filter insert complete, filter mesh size 50 micron | AF74-1C  | | Filter insert complete, filter mesh size 200 micron | AF74-1D  | | Clear filter bowl complete | KF74-1A  | | Non-return valve cartridge, for R 3/4 inch | 2110200  | | Non-return valve cartridge, for R 1 inch | 2110400  | | Non-return valve cartridge, for R 1 1/4 inch | 2110500  | | Automatic reverse rinsing actuator | Z74S-A  |
|