Water station, HS10S-FA
 |
| Water stations of this type are suitable for installations with high water demand. They can be used in large residential buildings, for central water supply as well as in commercial, industrial or similar applications. |
| The unit consits of all recommended devices for protection as check valve, reverse rinsable filter and pressure reducing valve. The check valve protects the mains water system against back pressure, back flow and back syphonage of health threatening liquids. The reverse rinsable flange filter prevents the ingress of foreign bodies, for example rust particles, strands of hemp and grains of sand. It contains a highly efficient reverse rinsing filtering system and can be retrofitted with the Z11AS fully automatic reverse rinsing actuator and the DDS76 differential pressure switch. The pressure reducing valves protects installations against excessive pressure from the supply. Pressurisation damage is avoided and water consumption is reduced. Additional reduction of the operating pressure and maintaining it at a constant level minimizes flow noise in the installation. |
|
| Approvals |
DIN/DVGW-approved check valve and filter |
| Media |
Water |
| Approval reference |
|
| Port connection type |
flanges |
| Max. media temperature |
70 oC |
| Static pressure |
PN16 |
| Integral filter |
100 micron |
| Mounting position |
horizontal |
| Additional description |
| • |
Filter insert fully replaceable |
| • |
Filtered water supplied even during reverse rinsing |
| • |
Patented reverse rinsing system - fast and thorough cleaning of the filter with small amount of water |
| • |
Fully automatic reverse rinsing with retrofittable automatic reverse rinsing actuator Z11AS and differential pressure switch |
| • |
Red bronze construction (filter) resp. powder coated cast iron (check valve and pressure reducing valve) gives high level of corrosion protection |
| • |
Standardised discharge connection |
| • |
Non-rising stem for setting outlet pressure and position indi-cator on spring bonnet on pressure reducing valve |
| • |
The adjustment spring of the pressure reducing valve is not in contact with the potable water |
| • |
Inlet pressure balancing - fluctuating inlet pressure does not influence outlet pressure |
|
| DN size | Flow capacity Kvs | Type |
| mm | | |
| 65 | 47 | HS10S-65FA  | | 80 | 70 | HS10S-80FA  | | 100 | 110 | HS10S-100FA  |
| Description | Additional Product Type |
| Automatic reverse rinsing actuator for automatic reverse rinsing of the filter at presettable intervals | Z11AS-1A  | | Differential pressure switch | DDS76-1  | | Strainer with double mesh, grey cast iron housing, powder coated inside and outside. Mesh size approximately 0.5 mm Connection size DN65 | FY69P-65A  | | Strainer with double mesh, grey cast iron housing, powder coated inside and outside. Mesh size approximately 0.5 mm Connection size DN80 | FY69P-80A  | | Strainer with double mesh, grey cast iron housing, powder coated inside and outside. Mesh size approximately 0.5 mm Connection size DN100 | FY69P-100A  |
| Description | Additional Product Type |
| Pressure gauge. Range 0 - 16 bar | M76K-A16  | | Pressure gauge. Range 0 - 16 bar | M39M-A16  | | Pressure gauge. Range 0 - 10 bar | M39M-A10  | | Filter insert complete, filter mesh size 100 micron, for sizes DN65 | AF76S-65A  | | Filter insert complete, filter mesh size 100 micron, for sizes DN80 | AF76S-80A  | | Filter insert complete, filter mesh size 100 micron, for sizes DN100 | AF76S-100A  | | Filter insert complete, filter mesh size 200 micron, for sizes DN65 | AF76S-65D  | | Filter insert complete, filter mesh size 200 micron, for sizes DN80 | AF76S-80D  | | Filter insert complete, filter mesh size 200 micron, for sizes DN100 | AF76S-100D  | | Filter insert complete, filter mesh size 50 micron, for sizes DN65 | AF76S-65C  | | Filter insert complete, filter mesh size 50 micron, for sizes DN80 | AF76S-80C  | | Filter insert complete, filter mesh size 50 micron, for sizes DN100 | AF76S-100C  | | Replacement sieve, filter mesh size 100 micron, for sizes DN65 | ES76S-65A  | | Replacement sieve, filter mesh size 100 micron, for sizes DN80 | ES76S-80A  | | Replacement sieve, filter mesh size 100 micron, for sizes DN100 | ES76S-100A  | | Replacement sieve, filter mesh size 200 micron, for sizes DN65 | ES76S-65D  | | Replacement sieve, filter mesh size 200 micron, for sizes DN80 | ES76S-80D  | | Replacement sieve, filter mesh size 200 micron, for sizes DN100 | ES76S-100D  | | Replacement sieve, filter mesh size 50 micron, for sizes DN65 | ES76S-65C  | | Replacement sieve, filter mesh size 50 micron, for sizes DN80 | ES76S-80C  | | Replacement sieve, filter mesh size 50 micron, for sizes DN100 | ES76S-100C  | | Replacement sieve, filter mesh size 500 micron, for sizes DN65 | ES76S-65F  | | Replacement sieve, filter mesh size 500 micron, for sizes DN80 | ES76S-80F  | | Replacement sieve, filter mesh size 500 micron, for sizes DN100 | ES76S-100F  |
|