Electronic radiator controller
 |
| Less heating cost and more comfort with Roomtronic HR40 from Honeywell. The HR40 is an electronic radiator controller with a series of convenient functions. It heats any room as long as required by using intelligent control algorithm and time program. |
| The HR40 radiator controller can be fitted with ease to any conventional radiator valve. For most of the conventional valves an adapter is not required (Honeywell, Braukmann, MNG, Heimeier, Junkers, Landis & Gyr, Duogyr). The HR40 is adapting itself automatically. |
|
| Control functions |
an individual time program allows to set your own heating time program and setpoints for each day of the week, self-monitoring functions offer protection against valve plock and frost; it helps you to save energy or tell you that the batteries need to be changed |
| Clock functions |
the HR40 changes between 2 setpoint temperatures in terms of comfort temperature and economy temperature based on time program, the time program is free programmable to setup your individual daily program respective weekly program |
| Approvals |
meets CE standard |
| Temp. setpoint range |
8 ... 28 oC |
| Temperature element |
NTC20k |
| Temp. element place |
built in |
| Frost protection temperature |
6 oC |
| Shut-off facility |
yes |
| Stroke |
3,2 mm |
| Batteries |
included 2 x AA |
| Housing (HxWxD) |
80 mm | 50 mm | 105 mm |
| Product description | Type |
| Electronic radiator controller | HR40  |
| Product description | Type |
| Electronic radiator controller, existing of wall module with sensor and operation, and an actuator for the radiator valve, with 5 meter cable | HR40F  | | Electronic radiator controller, existing of wall module with sensor and operation, and an actuator for the radiator valve, with 10 meter cable | HR10F  |
| Description | Additional Product Type |
| Vaillant | HCA1VEL  | | Oventrop | HU01  | | Herz HR | HU02  | | Danfoss RAV/RAVL/RA | EVA1-DANFOSS  |
|