Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Pneumatic Products
  • Thermostat/Humidistat
  • Pneumatic room temperature controller, TP937/938
  • Pneumatic unit-temperature controller, TP939/940
  • Pneumatic room temperature controller, TP970
  • Pneumatic room temperature sensor, TP974
  • Pneumatic room humidity controller, HP970
  • Pneumatic room humidity sensor, HP971

Pneumatic room humidity sensor, HP971

hp970-ge51
One- or two-pipe direct-acting humidity sensor used with RP908/RP920 controllers to provide proportional control of pneumatic valve and damper actuators in systems requiring humidification or dehumidification control.
Max. safe air pressure 172 kPa
Max. media temperature 52 oC
Supply air pressure 124 kPa
Pressure output 21 ... 103 kPa
Air connection 1/4 " tubing
Mounting wall
Action direct acting
R.H. rangeType
%rh 
15 ... 75HP971A1008/U  PDF
15 ... 85HP971A1024  PDF
DescriptionAdditional Product Type
Cover14004406-124/U  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012