Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Miscellaneous
  • Signal modules
  • Relay module for on/off and 3-pt control
  • Voltage level switch
  • Conversion module 24Vdc/relay
  • Conversion module 0..10Vdc/relay, 3 channel
  • Status display module, 4 channel
  • Manual positioning module
  • Signal separator, 4 channel
  • Isolating relay
  • Goldcontact relays

Signal separator, 4 channel

gt4ge51
Four channel signal separator for galvanic separation of analogue transmitter signals and evaluation devices.
For suppression of interference signals and influences from earth loops.
Input signal 0..10 Vdc (Ri >220 kohm); or 0..20 mA using a 500 ohm resistor at the input
Output signal 0..10 Vdc (max. 1 mA)
Mounting DIN rail
Power supply 24 Vacdc | 1,7 VA 
Additional description The four input channels (and also the power supply) are not galvanically isolated from each other. The four output channels (and also the power supply) are not galvanically isolated from each other.
Type
GT4  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012