Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Potable Water Products
  • Filters, Strainers, Filter combinations, residential/industrial
  • Strainers
  • Brass Y-strainer with threaded female connections, FY30
  • Red bronze Y-strainer with threaded female connections, FY32

Red bronze Y-strainer with threaded female connections, FY32

fy32ge23
FY32 strainers are used in commercial and industrial applications within the limits of their specifications. They protect systems against malfunction and corrosion damage resulting from the ingress of foreign bodies such as welding beads, sealing materials, metal cuttings and rust etc. This extends the life of the downstream system and prevents early failure.
Media Water, oil, compressed air, steam and other non-aggressive media
Body material red bronze RG5
Port connection type internal threads
Max. media temperature 150 oC
Static pressure PN16
Integral filter 0,25 mm
Mounting position horizontal or vertical
Additional description
• Low flow resistance because of good dynamic flow design of body
• Brass and stainless steel construction gives good corrosion resistance
• Large strainer mesh surface area provides high dirt acceptance capacity
• Sieve carrier ensures good sealing within housing
• Easy removal of sieve for cleaning
applcertmarkghostge23
With double sieve, mesh size approximately 0,25 mm
Port diameterDN sizeType
inchmm 
1/48FY32-1/4C  PDF
3/810FY32-3/8C  PDF
1/215FY32-1/2C  PDF
3/420FY32-3/4C  PDF
125FY32-1C  PDF
1 1/432FY32-11/4C  PDF
1 1/240FY32-11/2C  PDF
250FY32-2C  PDF
Spare Parts
DescriptionAdditional Product Type
Replacement sieve with sealing ring, mesh size 0,25 mm, for sizes R 1/4 + R 3/8 ES32-3/8C  PDF
Replacement sieve with sealing ring, mesh size 0,25 mm, for size R 1/2ES32-1/2C  PDF
Replacement sieve with sealing ring, mesh size 0,25 mm, for size R 3/4ES32-3/4C  PDF
Replacement sieve with sealing ring, mesh size 0,25 mm, for size R 1ES32-1C  PDF
Replacement sieve with sealing ring, mesh size 0,25 mm, for size R 1 1/4ES32-11/4C  PDF
Replacement sieve with sealing ring, mesh size 0,25 mm, for size R 1 1/2ES32-11/2C  PDF
Replacement sieve with sealing ring, mesh size 0,25 mm, for size R 2ES32-2C  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012