Filling valve, FV300
 |
| |
| The FV300 filling valve can be used in water supplies and for industrial and commercial applications for the filling of reservoirs, tanks and cisterns. It is controlled by the main storage medium via a float valve and impulse link pipework. The FV300 filling valve is prevented from filling constantly by the use of a pilot valve, which can be adjusted to provide varying fill level differentials for opening and closing the valve. |
|
| Media |
Water |
| Body material |
spherulitic cast iron GGG40 |
| Body finishing |
powder coating |
| Port connection type |
flanges |
| Max. media temperature |
80 oC |
| Static pressure |
PN16 |
| Additional description |
Switching level differential 5 - 160 cm with pilot float valve 70-550 or 5 - 40 cm with pilot float valve 70-610. Please order pilot float valves separately.
Minimum inlet pressure 0.7 bar + pressure resulting from differential in physical height of the impulse link pipe.
| • |
High flow capacity |
| • |
Light weight and compact construction |
| • |
Powder coated inside and outside - Powder used is physiologically and toxicologically safe |
| • |
Integral control circuit and ball valves |
|
| DN size | Flow capacity Kvs | Type |
| mm | | |
| 50 | 43 | FV300-50A  | | 65 | 43 | FV300-65A  | | 80 | 103 | FV300-80A  | | 100 | 167 | FV300-100A  | | 150 | 407 | FV300-150A  | | 200 | 676 | FV300-200A  | | 250 | 1160 | FV300-250A  | | 300 | 1600 | FV300-300A  | | 350 | 1600 | FV300-350A  | | 400 | 3300 | FV300-400A  | | 450 | 3300 | FV300-450A  |
| Description | Additional Product Type |
| Seal Set for DN 50 | 0903750  | | Seal Set for DN 65 | 0903751  | | Seal Set for DN 80 | 0903752  | | Seal Set for DN 100 | 0903753  | | Seal Set for DN 150 | 0903754  | | Seal Set for DN 200 | 0903755  | | Seal Set for DN 250 | 0903756  | | Seal Set for DN 300 | 0903757  | | Seal Set for DN 350 | 0903758  | | Seal Set for DN 400 | 0903759  | | Seal Set for DN 450 | 0903760  | | Pilot float valve, level switching differential 5 - 160 cm, for all sizes | 70-550  | | Pilot float valve, level switching differential 5 - 40 cm, for all sizes | 70-610  |
| Description | Additional Product Type |
| Pilot float valve, level switching differential 5 - 160 cm, for all sizes | 70-550  | | Pilot float valve, level switching differential 5 - 40 cm, for all sizes | 70-610  |
|