Reverse rinsing fine filter for connection flange, FN74C
 |
| |
| FN74C reverse rinsing filters ensure a continuous supply of filtered water. The fine filter prevents the ingress of foreign bodies, for example rust particles, strands of hemp and grains of sand.
FN74C fine filters are especially suited for retro-fitting to or modernisation of existing water supply systems to buildings where an existing filter is to be replaced. On new installations the DA74C rotatable connector piece should be used (to be ordered separately). |
|
| Approvals |
DIN/DVGW certified in conjunction with rotatable connector piece DA74C |
| Media |
Water |
| Body material |
synthetic material |
| DN size |
25 mm |
| Max. media temperature |
30 oC |
| Static pressure |
PN16 |
| Flow capacity Kvs |
8,8 |
| Transparant strainer chamber |
yes |
| Reverse rinsing with filtered water |
yes |
| Mounting position |
horizontal or vertical |
| Additional description |
| • |
Filtered water supplied even during reverse rinsing |
| • |
Patented reverse rinsing system - fast and thorough cleaning of the filter with small amount of water |
| • |
Memory ring indicates time when next reverse
rinsing is due |
| • |
Automatic reverse rinsing actuator with bayonet connector can be retrofitted |
| • |
Large filter surface |
| • |
Shock resistant clear synthetic material filter bowl enables easy inspection of filter contamination |
| • |
Filter and complete filter bowl are replaceable |
| • |
Very simple operation |
| • |
Standardised discharge connection |
| • |
Meets KTW recommendations for potable water |
|
| Integral filter | Type |
| micron | |
| 100 | FN74C-1A  |
| Integral filter | Type |
| micron | |
| 50 | FN74C-1C  |
| Description | Additional Product Type |
| Rotatable connector piece in connection size R 3/4 | DA74C-3/4A  | | Rotatable connector piece in connection size R 1 | DA74C-1A  | | Rotatable connector piece in connection size R 1 1/4 | DA74C-11/4A  | | Automatic reverse rinsing actuator with bayonet connection for automatic filter cleaning | Z74S-A  | | Automatic reverse rinsing actuator for automatic filter cleaning, 230V, 50/60Hz, 10 W | Z74A-A  | | Automatic reverse rinsing actuator for automatic filter cleaning, 24V, 50/60Hz, 10 W | Z74A-B  | | Connector piece for conversion of the fine filters with rotatable connector pieces (1 1/4" and 1 1/2") into retrofit filter combinations (Converts 63 mm hole centres to 45 mm hole centres) | ZA76C  |
| Description | Additional Product Type |
| Pressure gauge with housing diameter 50 mm, connection thread G 1/4, range 0 - 16 bar | M07M-A16  | | Filter insert complete, filter mesh size 100 micron | AF74-1A  | | Filter insert complete, filter mesh size 50 micron | AF74-1C  | | Filter insert complete, filter mesh size 200 micron | AF74-1D  | | Clear filter bowl complete | KF74-1A  | | Double ring wrench for removal of spring bonnet and filter bowl | ZR10K-3/4  |
|