Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Potable Water Products
  • Filters, Strainers, Filter combinations, residential/industrial
  • Filter Combinations
  • Combination water supply unit, HS10S
  • Water station, HS10S-FA
  • Fully automatic combination water supply unit with automatic reverse rinsing actuator, HS74CA
  • Reverse rinsing filter combination with rotatable connector flange, FK74C
  • Filter combination with pressure reducing valve and reverse rinsing fine filter, FK74CS
  • Retrofit reverse rinsing filter combination for connector flange, FKN74C
  • Retrofit filter combination with pressure reducing valve and reverse rinsing fine filter, FKN74CS
  • Reverse rinsing filter combination with rotatable connector flange, FK76CS
  • Retrofit reverse rinsing filter combination for connector flange, FKN76CS
  • Rinseable filter combination, MiniPlus-FK06
  • Reverse rinsing filter combination, FK09S

Retrofit reverse rinsing filter combination for connector flange, FKN76CS

fkn76csge23
The FKN76CS filter combinations comprise reverse rinsing filter and pressure reducing valve in one appliance. They ensure a continuous supply of filtered water. The fine filter stops the ingress of foreign bodies, for example rust particles, strands of hemp and grains of sand. The pressure reducing valve prevents pressure damage and reduces water consumption. The integrated appliances correspond to the requirements of the current DIN/DVGW specification. Features of the individual components also apply for the combination unit. FKN76CS filter combinations are especially suited for the retrofitting and modernisation of existing water supply systems in buildings where an existing filter is to be repalaced. The existing connectors can be reused. Where connections dimensions are different, an adapter can be used.
Approvals DVGW-approval requested
Media Water
Body material brass, dezincification resistant
Spring bonnet material synthetic material
Port diameter 1 inch
DN size 25 mm
Max. media temperature 40 oC
Static pressure PN16
Flow capacity Kvs 6
Integral filter 100 micron
Pressure setpoint range 1,5 ... 6 bar
Setpoint scale yes
Transparant strainer chamber yes
Balanced seat design yes
Reverse rinsing with filtered water yes
Mounting position horizontal or vertical
Additional description
• Double Spin Technology - Cartridge with external rotor enabling simultaneous cleaning in lower and upper filter areas, visual function check possible
• Balanced seat valve
• Filtered water supplied even during reverse rinsing
• Patented reverse rinsing system - fast and thorough cleaning of the filter with small amount of water
• Memory ring indicates when next manual reverse rinsing is due
• Automatic reverse rinsing actuator with bayonet connector can be retrofitted
applcertmarkghostge23
applcertmarkdindvgwge23
Filter mesh size 100 micron
Type
FKN76CS-1A  PDF
Accessories
DescriptionAdditional Product Type
Rotatable connector piece in connection size R 3/4DA74C-3/4A  PDF
Rotatable connector piece in connection size R 1DA74C-1A  PDF
Rotatable connector piece in connection size R 1 1/4DA74C-11/4A  PDF
Intermediate connector for conversion of fine filters with rotatable connector pieces (R 1 1/4 and R 1 1/2) e.g. Cillit type 77 into retrofit FKN 76 CS filter combinationsZA76C-11/4  PDF
Automatic reverse rinsing actuator for automatic filter cleaning, 230 V, 50/60 Hz, 10 W, IP 55, with electrical plugZ11S-A  PDF
Automatic reverse rinsing actuator for automatic filter cleaning, 24 V, 50/60 Hz, 10 W, IP 55, without electrical plugZ11S-B  PDF
Red bronze filter bowl for temperatures up to 70 oC and up to 25 bar operating pressureFT09RS-1A  PDF
Inlet check valve, connection size 3/4"RV277-3/4A  PDF
Inlet check valve, connection size 1"RV277-1A  PDF
Inlet check valve, connection size 11/4"RV277-11/4A  PDF
Spare Parts
DescriptionAdditional Product Type
Pressure gauge with housing diameter 50 mm, connection thread G 1/4, range 0 - 16 barM07M-A16  PDF
Filter insert complete for filters with double spin technology, filter mesh size 100 micronAF11DS-1A  PDF
Valve insert complete (without filter)D06FA-1A  PDF
Clear filter bowl completeKF11S-1A  PDF
Ball valve completeKH11S-1A  PDF
Drain connectionAA76-1/2A  PDF
Double ring wrench for removing filter bowl and spring bonnetZR10K-1  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012