Retrofit reverse rinsing filter combination for connector flange, FKN74C
 |
| |
| The FKN74C filter combinations comprise reverse rinsing filters and pressure reducing valves in one appliance. They ensure a continuous supply of filtered water. The fine filter prevents the ingress of foreign bodies, for example rust particles, strands of hemp and grains of sand. The pressure reducing valve prevents pressure damage and reduces water consumption.
FKN74C filter combinations are especially suited for retro-fitting to or modernisation of existing water supply systems to buildings where an existing filter is to be replaced. On new installations the DA74C rotatable connector piece should be used. |
|
| Approvals |
DIN/DVGW in conjunction with rotatable connector piece DA74C |
| Media |
Water |
| Body material |
synthetic material |
| Spring bonnet material |
synthetic material |
| Max. media temperature |
30 oC |
| Static pressure |
PN16 |
| Flow capacity Kvs |
6 |
| Pressure setpoint range |
1,5 ... 6 bar |
| Transparant strainer chamber |
yes |
| Balanced seat design |
yes |
| Reverse rinsing with filtered water |
yes |
| Mounting position |
horizontal or vertical |
| Additional description |
| • |
Integral pressure reducing valve with balanced seat |
| • |
Inlet pressure compensation - fluctuating inlet pressures do not influence outlet pressure |
| • |
Patented reverse rinsing system fast and thorough
cleaning of the filter with small amount of water |
| • |
Memory ring indicates time when next reverse
rinsing is due |
| • |
Bayonet connection enables simple retro-fitting of
reverse rinsing actuator |
|
| Integral filter | Type |
| micron | |
| 100 | FKN74C-1A  |
| Integral filter | Type |
| micron | |
| 50 | FKN74C-1C  |
| Description | Additional Product Type |
| Rotatable connector piece in connection size R 3/4 | DA74C-3/4A  | | Rotatable connector piece in connection size R 1 | DA74C-1A  | | Rotatable connector piece in connection size R 1 1/4 | DA74C-11/4A  | | Automatic reverse rinsing actuator for automatic filter cleaning, 230 V, 50/60 Hz, 10 W, IP 55, with electrical plug | Z11S-A  | | Automatic reverse rinsing actuator for automatic filter cleaning, 24 V, 50/60 Hz, 10 W, IP 55, without electrical plug | Z11S-B  |
| Description | Additional Product Type |
| Pressure gauge with housing diameter 50 mm, connection thread G 1/4, range 0 - 16 bar | M07M-A16  | | Valve insert complete (without filter) | D06FA-1B  | | Filter insert complete, filter mesh size 100 micron | AF74-1A  | | Filter insert complete, filter mesh size 50 micron | AF74-1C  | | Filter insert complete, filter mesh size 200 micron | AF74-1D  | | Clear filter bowl complete | KF74-1A  | | Double ring wrench for removal of spring bonnet and filter bowl | ZR10K-3/4  |
|