Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Potable Water Products
  • Control Valves, residential/industrial
  • Control Valves, industrial
  • Basic valve, BV300
  • Pressure sustaining valve, DH300
  • Pressure regulator, DR300
  • Attitude control valve, FD300
  • Filling valve, FV300
  • Magnetic solenoid valve, MV300
  • Surge anticipating valve, PC300
  • Pump control valve, PS300
  • Safety valve, SV300
  • Protection valve for deep well pumping, TC300
  • Flow rate regulator, VR300
  • Priority valve, VV300
  • Temperature regulator with balanced single-seat piston valve, TO485
  • Float valve for water storage tanks, VR 170

Attitude control valve, FD300

fd300ge23
The FD300 attitude control valve controls the water level in, for example, water reservoirs without the need for using a float valve or other ancillary controls. The highly sensitive pilot valve and the main valve are installed outside the water reservoir and the pilot valve senses the hydrostatic water pressure from the water level in the reservoir. The main valve closes when the maximum set pressure for the pilot valve is reached and reopens when the water level corresponds to the lower set value on the pilot valve. The standard version permits filling of a water storage unit. A special version is also available on request which can be used for both filling and emptying water storage units.
Media Water
Body material spherulitic cast iron GGG40
Body finishing powder coating
Port connection type flanges
Max. media temperature 80 oC
Static pressure PN16
Minimum inlet pressure 0,7 bar
Additional description Setting range 0.5 - 5 m water head (Standard version)
• High flow rate
• High control accuracy
• Powder coated inside and outside - Powder used is physiologically and toxicologically safe
• Integral control circuit and ball valves
applcertmarkghostge23
Housing with flange, PN 16; PN 25 on request
DN sizeFlow capacity KvsType
mm  
5043FD300-50A  PDF
6543FD300-65A  PDF
80103FD300-80A  PDF
100167FD300-100A  PDF
150407FD300-150A  PDF
200676FD300-200A  PDF
2501160FD300-250A  PDF
3001600FD300-300A  PDF
3501600FD300-350A  PDF
4003300FD300-400A  PDF
4503300FD300-450A  PDF
Spare Parts
DescriptionAdditional Product Type
Seal Set for DN 500903750  PDF
Seal Set for DN 650903751  PDF
Seal Set for DN 800903752  PDF
Seal Set for DN 1000903753  PDF
Seal Set for DN 1500903754  PDF
Seal Set for DN 2000903755  PDF
Seal Set for DN 2500903756  PDF
Seal Set for DN 3000903757  PDF
Seal Set for DN 3500903758  PDF
Seal Set for DN 4000903759  PDF
Seal Set for DN 4500903760  PDF
Replacement pilot valve for all sizes76-600  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012