| Description | Additional Product Type |
| Automatic reverse rinsing actuator for automatic filter cleaning, 230 V, 50/60 Hz, 10 W, IP 55, with electrical plug | Z11S-A  |
| Automatic reverse rinsing actuator for automatic filter cleaning, 24 V, 50/60 Hz, 10 W, IP 55, without electrical plug | Z11S-B  |
| Inlet check valve, Connction size 1/2" | RV277-1/2A  |
| Inlet check valve, Connction size 3/4" | RV277-3/4A  |
| Inlet check valve, Connction size 1" | RV277-1A  |
| Inlet check valve, Connction size 11/4" | RV277-11/4A  |
| Inlet check valve, Connction size 11/2" | RV277-11/2A  |
| Inlet check valve, Connction size 2" | RV277-2A  |
| Differential pressure switch for sizes R 1/2 + R 3/4 | DDS76-1/2  |
| Differential pressure switch for sizes R 1 + R 1 1/4 | DDS76-1  |
| Differential pressure switch for sizes R 1 1/2 + R 2 | DDS76-11/2  |
| Filter insert complete. Filter meshes 20 micron. Connection size 1/2" - 3/4" | AF11S-1/2B  |
| Filter insert complete. Filter meshes 50 micron. Connection size 1/2" - 3/4" | AF11S-1/2C  |
| Filter insert complete. Filter meshes 200 micron. Connection size 1/2" - 3/4" | AF11S-1/2D  |
| Filter insert complete. Filter meshes 300 micron. Connection size 1/2" - 3/4" | AF11S-1/2E  |
| Filter insert complete. Filter meshes 500 micron. Connection size 1/2" - 3/4" | AF11S-1/2F  |
| Filter insert complete. Filter meshes 20 micron. Connection size 1" - 11/4" | AF11S-1B  |
| Filter insert complete. Filter meshes 50 micron. Connection size 1" - 11/4" | AF11S-1C  |
| Filter insert complete. Filter meshes 200 micron. Connection size 1" - 11/4" | AF11S-1D  |
| Filter insert complete. Filter meshes 300 micron. Connection size 1" - 11/4" | AF11S-1E  |
| Filter insert complete. Filter meshes 500 micron. Connection size 1" - 11/4" | AF11S-1F  |
| Filter insert complete. Filter meshes 20 micron. Connection size 11/2" - 2" | AF11S-11/2B  |
| Filter insert complete. Filter meshes 50 micron. Connection size 11/2" - 2" | AF11S-11/2C  |
| Filter insert complete. Filter meshes 200 micron. Connection size 11/2" - 2" | AF11S-11/2D  |
| Filter insert complete. Filter meshes 300 micron. Connection size 11/2" - 2" | AF11S-11/2E  |
| Filter insert complete. Filter meshes 500 micron. Connection size 11/2" - 2" | AF11S-11/2F  |
| Filter insert complete for filters with
Double Spin Technology, filter mesh size 20 micron. Connection size 1/2" - 3/4" | AF11DS-1/2B  |
| Filter insert complete for filters with
Double Spin Technology, filter mesh size 50 micron. Connection size 1/2" - 3/4" | AF11DS-1/2C  |
| Filter insert complete for filters with
Double Spin Technology, filter mesh size 200 micron. Connection size 1/2" - 3/4" | AF11DS-1/2D  |
| Filter insert complete for filters with
Double Spin Technology, filter mesh size 300 micron. Connection size 1/2" - 3/4" | AF11DS-1/2E  |
| Filter insert complete for filters with
Double Spin Technology, filter mesh size 500 micron. Connection size 1/2" - 3/4" | AF11DS-1/2F  |
| Filter insert complete for filters with
Double Spin Technology, filter mesh size 20 micron. Connection size 1" - 11/4" | AF11DS-1B  |
| Filter insert complete for filters with
Double Spin Technology, filter mesh size 50 micron. Connection size 1" - 11/4" | AF11DS-1C  |
| Filter insert complete for filters with
Double Spin Technology, filter mesh size 200 micron. Connection size 1" - 11/4" | AF11DS-1D  |
| Filter insert complete for filters with
Double Spin Technology, filter mesh size 300 micron. Connection size 1" - 11/4" | AF11DS-1E  |
| Filter insert complete for filters with
Double Spin Technology, filter mesh size 500 micron. Connection size 1" - 11/4" | AF11DS-1F  |
| Threaded male connection, connection size 1/2" | VST06-1/2A  |
| Threaded male connection, connection size 3/4" | VST06-3/4A  |
| Threaded male connection, connection size 1" | VST06-1A  |
| Threaded male connection, connection size 11/4" | VST06-11/4A  |
| Threaded male connection, connection size 11/2" | VST06-11/2A  |
| Threaded male connection, connection size 2" | VST06-2A  |
| Solder union connection, connection size 1/2" | VST06-1/2B  |
| Solder union connection, connection size 3/4" | VST06-3/4B  |
| Solder union connection, connection size 1" | VST06-1B  |
| Solder union connection, connection size 11/4" | VST06-11/4B  |
| Solder union connection, connection size 11/2" | VST06-11/2B  |
| Solder union connection, connection size 2" | VST06-2B  |
| Description | Additional Product Type |
| Pressure gauge with housing diameter 50 mm, connection thread G 1/4, range 0 - 16 bar | M76K-A16  |
| Filter insert complete, filter mesh size 100 micron, for sizes R 1/2 - R 3/4 | AF11S-1/2A  |
| Filter insert complete, filter mesh size 100 micron, for sizes R 1 - R 1 1/4 | AF11S-1A  |
| Filter insert complete, filter mesh size 100 micron, for sizes R 1 1/2 - R 2 | AF11S-11/2A  |
| Filter insert complete for filters with
Double Spin Technology, filter mesh size 100 micron, for sizes R 1/2 - R 3/4 | AF11DS-1/2A  |
| Filter insert complete for filters with
Double Spin Technology, filter mesh size 100 micron, for sizes R 1 - R 1 1/4 | AF11DS-1A  |
| Clear filter bowl complete for sizes R 1/2 - R 1 1/4 | KF11S-1A  |
| Clear filter bowl complete for sizes R 1 1/2 - R 2 | KF11S-11/2A  |
| Red-bronze filter bowl for sizes R 1/2 - R 1 1/4 | FT09RS-1A  |
| Red-bronze filter bowl for sizes R 1 1/2 - R 2 | FT09RS-11/2A  |
| Ball valve complete | KH11S-1A  |
| Drain connection | AA76-1/2A  |
| Double ring wrench for removing the filter - sizes R 1/2 - R 3/4 | ZR10K-3/4  |
| Double ring wrench for removing the filter - sizes R 1 1/2 - R 2 | ZR10K-11/2  |
| Double ring wrench for removing the filter - sizes R 1 - R 1 1/4 | ZR10K-1  |