Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Potable Water Products
  • Filters, Strainers, Filter combinations, residential/industrial
  • Filters
  • Reverse rinsing fine filter, F76S
  • Reverse rinsing fine filter with rotatable connector flange, F76CS
  • Retrofit reverse rinsing fine filter for connection flange, FN76CS
  • Reverse rinsing fine filter with rotatable connector flange, F74C
  • Reverse rinsing fine filter with rotatable connector piece, F74CS
  • Reverse rinsing fine filter for connection flange, FN74C
  • Retrofit reverse rinsing fine filter, FN74CS
  • Fine filter with rotatable connector flange, F70C
  • Retrofit fine filter with rotatable connector flange, FN70C
  • Rinseable fine filter, MiniPlus-FF06
  • SIMPLEX water filter, or activated carbon filter, FF20
  • DUPLEX water filter with activated carbon cartridge, FF40
  • TRIPLEX filter with washable prefilter, FF60
  • Retrofit reverse rinsing fine filter for D06F pressure reducing valves, FN09S
  • Reverse rinsing actuator for fully automatic filter cleaning, Z11AS
  • Reverse rinsing actuator for fully automatic filter cleaning, Z11S
  • Reverse rinsing actuator for fully automatic filter cleaning, Z74S
  • Reverse rinsing actuator for Honeywell filters F74CS, FN74CS, FK74CS and FKN74CS

Reverse rinsing fine filter with rotatable connector flange, F76CS

f76csge23
F76CS reverse rinsing filters ensure a continuous supply of filtered water. The fine filter prevents the ingress of foreign bodies, for example rust particles, strands of hemp and grains of sand. The appliances correspond to the requirements of current DIN/DVGW specifications. F76CS fine filters are especially suitable for retrofitting to, or upgrading of existing water systems.The rotatable connector piece enables the unit to be fitted where space is very restricted in either horizontal or vertical pipework.
Approvals DVGW-approval requested
Media Water
Body material brass, dezincification resistant
Port connection type external threads
Max. media temperature 40 oC
Static pressure PN16
Integral filter 100 micron
Transparant strainer chamber yes
Reverse rinsing with filtered water yes
Mounting position horizontal or vertical
Additional description Double Spin Technology - Cartridge with external rotor enabling simultaneous cleaning in lower and upper filter areas, visual function check possible
• Filtered water supplied even during reverse rinsing
• Filtered water supplied even during reverse rinsing
• Patented reverse rinsing system - fast and thorough cleaning of the filter with small amount of water
• Memory ring indicates when the next manual reverse rinsing is due
• Automatic reverse rinsing actuator can be retrofitted using bayonet connector
• Large filter surface
applcertmarksvgwge23
Filter mesh size 100 micron
Port diameterDN sizeFlow capacity KvsType
inchmm  
3/4207,3F76CS-3/4AA  PDF
1258,7F76CS-1AA  PDF
1 1/4329F76CS-11/4AA  PDF
Accessories
DescriptionAdditional Product Type
Automatic reverse rinsing actuator for automatic filter cleaning, 230 V, 50/60 Hz, 10 W, IP 55, with electrical plugZ11S-A  PDF
Automatic reverse rinsing actuator for automatic filter cleaning, 24 V, 50/60 Hz, 10 W, IP 55, without electrical plugZ11S-B  PDF
Red bronze filter bowl for temperatures up to 70 oC and up to 25 bar operating pressureFT09RS-1A  PDF
Retrofit pressure reducing valve to upgrade F76CS to a filter combinationD06FB-1A  PDF
Inlet check valve, connection size 3/4"RV277-3/4A  PDF
Inlet check valve, connection size 1"RV277-1A  PDF
Inlet check valve, connection size 11/4"RV277-11/4A  PDF
Threaded male connection, Connection size 3/4"VST06-3/4A  PDF
Threaded male connection, Connection size 1"VST06-1A  PDF
Threaded male connection, Connection size 11/4"VST06-11/4A  PDF
Solder union connection, Connection size 3/4"VST06-3/4B  PDF
Solder union connection, Connection size 1"VST06-1B  PDF
Solder union connection, Connection size 11/4"VST06-11/4B  PDF
Spare Parts
DescriptionAdditional Product Type
Pressure gauge with housing diameter 50 mm, connection thread G 1/4, range 0 - 16 barM07M-A16  PDF
Pressure gauge with housing diameter 50 mm, connection thread G 1/4, range 0 - 25 barM07M-A25  PDF
Filter insert complete for filters with Double Spin TechnologyAF11DS-1A  PDF
Clear filter bowlKF11S-1A  PDF
Ball valve completeKH11S-1A  PDF
Drain connectionAA76-1/2A  PDF
Double ring wrench for removing filterbowlZR10K-3/4  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012