Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Potable Water Products
  • Filters, Strainers, Filter combinations, residential/industrial
  • Filters
  • Reverse rinsing fine filter, F76S
  • Reverse rinsing fine filter with rotatable connector flange, F76CS
  • Retrofit reverse rinsing fine filter for connection flange, FN76CS
  • Reverse rinsing fine filter with rotatable connector flange, F74C
  • Reverse rinsing fine filter with rotatable connector piece, F74CS
  • Reverse rinsing fine filter for connection flange, FN74C
  • Retrofit reverse rinsing fine filter, FN74CS
  • Fine filter with rotatable connector flange, F70C
  • Retrofit fine filter with rotatable connector flange, FN70C
  • Rinseable fine filter, MiniPlus-FF06
  • SIMPLEX water filter, or activated carbon filter, FF20
  • DUPLEX water filter with activated carbon cartridge, FF40
  • TRIPLEX filter with washable prefilter, FF60
  • Retrofit reverse rinsing fine filter for D06F pressure reducing valves, FN09S
  • Reverse rinsing actuator for fully automatic filter cleaning, Z11AS
  • Reverse rinsing actuator for fully automatic filter cleaning, Z11S
  • Reverse rinsing actuator for fully automatic filter cleaning, Z74S
  • Reverse rinsing actuator for Honeywell filters F74CS, FN74CS, FK74CS and FKN74CS

Reverse rinsing fine filter with rotatable connector flange, F74C

f74cge23
F74C reverse rinsing filters ensure a continuous supply of filtered water. The fine filter prevents the ingress of foreign bodies, for example rust particles, strands of hemp and grains of sand. Both horizontal and vertical installation is possible.
Approvals DIN/DVGW
Media Water
• The filter is constructed for drinking water installations. In case of a process water application the filter has to be proven individually.
Body material synthetic material
Port connection type external threads
Max. media temperature 30 oC
Static pressure PN16
Transparant strainer chamber yes
Reverse rinsing with filtered water yes
Mounting position horizontal or vertical
Additional description
• Filtered water supplied even during reverse rinsing
• Patented reverse rinsing system - fast and thorough cleaning of the filter with small amount of water
• Memory ring indicates time when next reverse rinsing is due
• Automatic reverse rinsing actuator with bayonet connector can be retrofitted
• Large filter surface
• Shock resistant clear synthetic material filter bowl enables easy inspection of filter contamination
• Filter and complete filter bowl are replaceable
• Very simple operation
• Standardised discharge connection
• Meets KTW recommendations for potable water
applcertmarkdindvgwge23
applcertmarkghostge23
applcertmarksvgwge23
applcertmarkacsfr03
Threaded male connection, mesh size 100 micron
Port diameterDN sizeFlow capacity KvsIntegral filterType
inchmm micron 
R 3/4205,5100F74C-3/4AA  PDF
R 1256100F74C-1AA  PDF
R 1 1/4326,5100F74C-11/4AA  PDF
Threaded male connection, mesh size 50 micron
Port diameterDN sizeFlow capacity KvsIntegral filterType
inchmm micron 
R 3/4205,550F74C-3/4AC  PDF
R 125650F74C-1AC  PDF
R 1 1/4326,550F74C-11/4AC  PDF
Threaded male connection, mesh size 200 micron
Port diameterDN sizeFlow capacity KvsIntegral filterType
inchmm micron 
R 3/4205,5200F74C-3/4AD  PDF
R 1256200F74C-1AD  PDF
R 1 1/4326,5200F74C-11/4AD  PDF
Accessories
DescriptionAdditional Product Type
Automatic reverse rinsing actuator for automatic filter cleaning at presettable intervals, with bayonet connectionZ74S-A  PDF
Automatic reverse rinsing actuator for automatic filter cleaning at presettable intervals, 230V, 50/60Hz, 10 WZ74A-A  PDF
Automatic reverse rinsing actuator for automatic filter cleaning at presettable intervals, 24V, 50/60Hz, 10 WZ74A-B  PDF
Inlet check valve, connection size 3/4"RV277-3/4A  PDF
Inlet check valve, connection size 1"RV277-1A  PDF
Inlet check valve, connection size 11/4"RV277-11/4A  PDF
Connector piece for conversion of the fine filters with rotatable connector pieces (1 1/4" and 1 1/2") into retrofit filter combinations (Converts 63 mm hole centres to 45 mm hole centres)ZA76C  PDF
Threaded male connection, connection size 3/4"VST06-3/4A  PDF
Threaded male connection, connection size 1"VST06-1A  PDF
Threaded male connection, connection size 11/4"VST06-11/4A  PDF
Soldered union connection, connection size 3/4"VST06-3/4B  PDF
Soldered union connection, connection size 1"VST06-1B  PDF
Soldered union connection, connection size 11/4"VST06-11/4B  PDF
Spare Parts
DescriptionAdditional Product Type
Pressure gauge with housing diameter 50 mm, connection thread G 1/4, range 0 - 16 barM07M-A16  PDF
Filter insert complete, filter mesh size 100 micronAF74-1A  PDF
Filter insert complete, filter mesh size 50 micronAF74-1C  PDF
Filter insert complete, filter mesh size 200 micronAF74-1D  PDF
Clear filter bowl completeKF74-1A  PDF
Double ring wrench for removal of spring bonnet and filter bowlZR10K-3/4  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012