Wireless individual room control system evohome
 |
| Multi-zone controller providing a very
explanatory touch-screen display for intuitive operation by finger tip or touch-pen. Available both as a table or
wall device. A total of up to eight individual temperature
zones and time programs can be set up. The controller is
part of the evohome individual room control system and
therefore also equipped with the proven wireless RF (868 MHz) technology. |
| Control system for radiators, underfloor heating and mixing valves in home or office environment with optional control for boiler and heat pump. |
| • |
evotouch controller for individual zoning control up to 8 zones |
| • |
intuitive local language operating menu structure and user guided programming |
| • |
large touch screen display with easy to read zone and temperature information; backlit display |
| • |
modern design with exchangeable front covers in polished black, brushed metal and gloss white |
| • |
simple binding operation to reduce installation time and cost |
| • |
proven wireless communication (no disruption of interior decor, ideally suitable for existing homes) |
| • |
prepared for new functionalities via PC link |
| • |
optimized heating control |
| • |
evotouch is supplied with 2 rechargeable batteries AA 1,2V NiMH |
|
|
| Product description | Type |
| evotouch + BDR91 + desk mount (chronotherm) EU plug | ATP921G1034  | | evotouch + BDR91 + desk mount (chronotherm) UK plug | ATP921G1080  | | UK Sundial pack | ATP921H1004  | | evotouch + 3 zones + BDR91 + desk mount | ATP923G1064  | | evotouch + 4 zones + desk mount (apartment) | ATP924G1002  | | evotouch + 4 zones + BDR91 + desk mount | ATP924G1010  | | evotouch + 5 zones + ATF400 + desk mount (apartment) | ATP925G1058  | | evotouch + 6 zones + BDR91 + ATF400 + desk mount | ATP926G1050  | | evo room unit/spare | ATC928G1000  |
| Product description | Type |
| evohome package | ATP924G1018  | | evotouch room unit, desk stand and BDR | ATP921G1052  | | evotouch room unit/spare | ATC928G1026  |
| Description | Additional Product Type |
| Table stand with power supply and EU power cord | ATF100  | | Table stand with power supply and UK power cord | ATF200  | | Wall pack with power supply | ATF300  | | 3 interchangable front covers (polished black, brushed metal, high-gloss white) | ATF400  |
| Description | Additional Product Type |
| Underfloor heating 5 zone controller, analog output boiler (apply HRA80) | HCE80  | | Underfloor heating 5 zone controller, relay output boiler (apply HRA80) | HCE80R  | | Underfloor heating 5 zone controller, analog output boiler (with antenna) | HCC80  | | Underfloor heating 5 zone controller, relay output boiler (with antenna) | HCC80R  | | Active antenna for HCE80/HCE80R | HRA80  | | OpenTherm bridge | R8810A1018  | | Underfloor heating submodule for 3 additional zones | HCS80  | | Room sensor | HCF82  | | Room sensor with setpoint adjustment | HCW82  | | Thermostat with relay box | DT92A1004  | | Mixing valve controller | HM80  | | Radiator controller | HR80  | | Relay module 5 A | BDR91A1000  | | HC60NG relay box (English/German literature) | R6660D1009  | | Sensor-module for sun-intensity and outdoor temperature | HB85  |
| Description | Additional Product Type |
| Actuator Normally Open | MT4-230-NO  | | Actuator Normally Closed | MT4-230-NC  |
|