Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Miscellaneous
  • Transformers
  • Transformer
  • Transformer, 2 secondary windings
  • Transformer wall mounting

Transformer wall mounting

etr2ge51a
Transformer to be mounted outside of cabinets, built in closed housing.
Protection class IP54
Input voltage 220 V, 50/60Hz
Output voltage 24Vac
Additional description Power 45 VA
• With mains cable 1,5 m and mains plug.
• With low voltage cable 3 m, without plug.
Type
ETR2  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012