Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Home Comfort Products
  • Boiler Room Valves
  • Other Boiler Controls
  • DU144 Automatic Bypass Valve
  • DU145 Automatic bypass and differential pressure valve
  • DU146 Automatic bypass and differential pressure valve with differential pressure indicator
  • DU146 M Automatic bypass and differential pressure valve for district heating systems
  • E121 Automatic air vent
  • Minival Solar - Automatic air vent for solar installations, E121S
  • Elite Solar - Automatic air vent for solar installations, E125S
  • EA122 Automatic air vent with integrated shut-off and leak protection
  • Sludge and Air Separator, HF49
  • Softening unit for heating systems, VE300

E121 Automatic air vent

e121-ge23
The E121 air vent is a reliable automatic venting device and is suitable for venting air or gas from heating systems or heat process installations.
For hot water heating systems, radiators, wall- and ceiling-mounted air heaters, air collection vessels, pipework circuits, boilers and air separators. Not suitable for mineral oil or liquids with mineral-oil based additives.
Materials Brass housing and lid, high-grade plastic float, heat-resistant elastomer seal components
Medium type water or water-glycol mixture according to VDI 2035
Max. media temperature 110 oC
Static pressure PN10
Port connection type external threads
Additional description With fitted Z 121 A shut-off valve cleaning or replacement of the seal and inner components can be carried out without draining the system.
applcertmarkghostge23
Product descriptionType
Standard version, connection size R 3/8E121-3/8A  PDF
Standard version, connection size R 1/2E121-1/2A  PDF
Service parts
DescriptionAdditional Product Type
Shut-off valve, packing unit 12 pcs, for connection size R3/8"Z121-3/8A  PDF
Shut-off valve, packing unit 12 pcs, for connection size R1/2"Z121-1/2A  PDF
Air vent cap with float, packing unit 54 pcs, threaded connection 44x19, min. installation depth for float 46mmX121-AA  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012