Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Home Comfort Products
  • Radiator Valves and Thermostats
  • Distribution Systems
  • Fourway Distribution Valves (V2211, V2212)
  • Four-way distribution valves (V2202/12, V2220)
  • Thermostatic distribution valves (V2230, 40, 50, 60)
  • F type distribution valve (V2270)
  • Thermostatic distribution valves with vertical lance (V2280, 90)
  • Connections for Distribution Valves

Connections for Distribution Valves

Pipe connections, union-nuts and tailpieces for
• valves with internal threads: all V2202, 12, 20, 30, 40, 50, 60 and 70 'Y' type type distribution valves. Note that these valves are supplied with union-nut and standard radiator tailpiece (pipe connections required);
• valves with external threads: all V2202, 12, 20, 30, 40, 50, 60, 70, 80, 81 and 90 'X' type distribution valves and V2480 type lockshield valve. Note that these valves are supplied with union-nut and standard radiator tailpiece (pipe connections required).
Pipe connections for internal threads
Product accessoryType
2 compression connections for copper and soft steel pipe, 1/2 x 10 mmVA621A1510  PDF
2 compression connections for copper and soft steel pipe, 1/2 x 12 mmVA621A1512  PDF
2 compression connections for copper and soft steel pipe, 1/2 x 15 mmVA621A1515  PDF
2 compression connections for copper and soft steel pipe, 1/2 x 16 mmVA621A1516  PDF
2 compression connections for copper and soft steel pipe, 1/2 x 18 mmVA621A1518  PDF
2 connections for composite pipe, 1/2 x 14 mmVA622B1514  PDF
2 connections for composite pipe, 1/2 x 16 mmVA622B1516  PDF
Reduction piece, 1 inch pipe -> 1/2 inch valveVA6290A260  PDF
Reduction piece, 1 1/4 inch pipe -> 1/2 inch valveVA6290A280  PDF
Reduction piece, 1 inch pipe -> 3/4 inch valveVA6290A285  PDF
Reduction piece, 1 1/4 inch pipe -> 3/4 inch valveVA6290A305  PDF
Pipe connections for external threads
Product accessoryType
2 connections for copper and soft steel pipe, 3/4 x 10 mmVA7200A010  PDF
2 connections for copper and soft steel pipe, 3/4 x 12 mmVA7200A012  PDF
2 connections for copper and soft steel pipe, 3/4 x 14 mmVA7200A014  PDF
2 connections for copper and soft steel pipe, 3/4 x 15 mmVA7200A015  PDF
2 connections for copper and soft steel pipe, 3/4 x 16 mmVA7200A016  PDF
2 connections for copper and soft steel pipe, 3/4 x 18 mmVA7200A018  PDF
2 connections for plastic pipe, 3/4 x 12 x 2 mmVA7210A012  PDF
2 connections for plastic pipe, 3/4 x 14 x 2 mmVA7210A014  PDF
2 connections for plastic pipe, 3/4 x 16 x 2 mmVA7210A016  PDF
2 connections for plastic pipe, 3/4 x 17 x 2 mmVA7210A017  PDF
2 connections for plastic pipe, 3/4 x 18 x 2 mmVA7210A018  PDF
2 connections for composite pipe, 3/4 x 14 x 2 mmVA7220A014  PDF
2 connections for composite pipe, 3/4 x 16 x 2 mmVA7220A016  PDF
2 connections for composite pipe, 3/4 x 18 x 2 mmVA7220A018  PDF
Radiator and pipe tailpieces for external threads
Product accessoryType
Standard union-nutVA5000A015  PDF
Nickel-plated union-nutVA5000B015  PDF
Standard threaded tailpieceVA5200A015  PDF
Tailpiece with thread up to collarVA5201A015  PDF
Extended tailpiece, length 76 mm, approx. 65 mm threadVA5204A015  PDF
Nickel-plated swanneckVA5219C015  PDF
Soldering tailpiece, for 15 mm pipeVA5230A015  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012