Pressure regulators of this type protect downstream installations against excessive supply pressure.
Pressure regulators are used when the capacity of direct controlled pressure reducing valves are insufficient. Their compact construction makes them particularly suitable for installation in limited spaces, for example in ducts. By using a pressure regulator, pressurization damage is avoided and water consumption reduced. The set pressure is also maintained constant, even when there is
wide inlet pressure fluctuation. Reduction of the operating pressure and maintaining it at a constant
level minimizes flow noise in the installation.
Media
Water
Body material
spherulitic cast iron GGG40
Body finishing
powder coating
Port connection type
flanges
Max. media temperature
80 oC
Static pressure
PN16
Minimum inlet pressure
0,7 bar
Pressure setpoint range
1 ... 12 bar
Additional description
•
High flow capacity
•
High control accuracy
•
Powder coated inside and outside - Powder used is physiologically and toxicologically safe