Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Potable Water Products
  • Pressure Reducing Valves, Pressure Regulators, residential/industrial
  • Pressure Regulators with flanges
  • Pressure regulator, DR300

Pressure regulator, DR300

dr300ge23
Pressure regulators of this type protect downstream installations against excessive supply pressure. Pressure regulators are used when the capacity of direct controlled pressure reducing valves are insufficient. Their compact construction makes them particularly suitable for installation in limited spaces, for example in ducts. By using a pressure regulator, pressurization damage is avoided and water consumption reduced. The set pressure is also maintained constant, even when there is wide inlet pressure fluctuation. Reduction of the operating pressure and maintaining it at a constant level minimizes flow noise in the installation.
Media Water
Body material spherulitic cast iron GGG40
Body finishing powder coating
Port connection type flanges
Max. media temperature 80 oC
Static pressure PN16
Minimum inlet pressure 0,7 bar
Pressure setpoint range 1 ... 12 bar
Additional description
• High flow capacity
• High control accuracy
• Powder coated inside and outside - Powder used is physiologically and toxicologically safe
• Integral control circuit and ball valves
• No external energy required for operation
applcertmarkghostge23
Flanges, PN 16, ISO 2084
DN sizeFlow capacity KvsType
mm  
5043DR300-50A  PDF
6543DR300-65A  PDF
80103DR300-80A  PDF
100167DR300-100A  PDF
150407DR300-150A  PDF
200676DR300-200A  PDF
2501160DR300-250A  PDF
3001600DR300-300A  PDF
3501600DR300-350A  PDF
4003300DR300-400A  PDF
4503300DR300-450A  PDF
Flanges, PN 25, ISO 2084
DN sizeFlow capacity KvsType
mm  
5043DR300-50B  PDF
6543DR300-65B  PDF
80103DR300-80B  PDF
100167DR300-100B  PDF
150407DR300-150B  PDF
200676DR300-200B  PDF
2501160DR300-250B  PDF
3001600DR300-300B  PDF
3501600DR300-350B  PDF
4003300DR300-400B  PDF
4503300DR300-450B  PDF
Spare Parts
DescriptionAdditional Product Type
Seal Set for DN 500903750  PDF
Seal Set for DN 650903751  PDF
Seal Set for DN 800903752  PDF
Seal Set for DN 1000903753  PDF
Seal Set for DN 1500903754  PDF
Seal Set for DN 2000903755  PDF
Seal Set for DN 2500903756  PDF
Seal Set for DN 3000903757  PDF
Seal Set for DN 3500903758  PDF
Seal Set for DN 4000903759  PDF
Seal Set for DN 4500903760  PDF
Replacement pilot valve for all sizesCX-PR  PDF
Pressure gaugeM07K-A16  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012