Differential pressure transmitter for air (DPTM)
 |
| Double range differential pressure transmitter for air-conditioning/ventilation. |
| For filter-, fluid-, level monitoring, fan-, blower-, valve-, flap-, air flow control, and environmental protection. |
|
| Kind of pressure |
differential pressure, relative |
| Pressure connection |
6mm hose pipe |
| Electrical connection |
M20x1,5 |
| Protection class |
IP54 |
| Housing material |
ABS and POM |
| Sensing method |
piezoresistive |
| Sensing element material |
ABS + POM |
| Media temp. |
0 ... 50 oC |
| Medium |
gaseous |
| Ambient temperature |
0 ... 50 oC |
| Additional description |
Duct Kit DPSK included in delivery of single package.
| • |
Adjustable by jumper to the next higher pressure range. |
| • |
Factory settings: see column "pressure range".
Full scale pressure range see data sheet |
|
| Pressure range | Max. pressure | Type |
| Pa | kPa | |
| -50 ... 50 | 20 | DPTM50  | | -100 ... 100 | 20 | DPTM110  | | -500 ... 500 | 20 | DPTM550  | | -1000 ... 1000 | 20 | DPTM1100  | | 0 ... 100/250 | 20 | DPTM100  | | 0 ... 250/500 | 20 | DPTM250  | | 0 ... 500/1000 | 20 | DPTM500  | | 0 ... 1000/2500 | 40 | DPTM1000  | | 0 ... 5000/10000 | 60 | DPTM5000  |
| Pressure range | Max. pressure | Type |
| Pa | kPa | |
| -50 ... 50 | 20 | DPTM50D  | | -100 ... 100 | 20 | DPTM110D  | | -500 ... 500 | 20 | DPTM550D  | | -1000 ... 1000 | 20 | DPTM1100D  | | 0 ... 100/250 | 20 | DPTM100D  | | 0 ... 250/500 | 20 | DPTM250D  | | 0 ... 500/1000 | 20 | DPTM500D  | | 0 ... 1000/2500 | 40 | DPTM1000D  | | 0 ... 5000/10000 | 60 | DPTM5000D  |
| Pressure range | Max. pressure | Type |
| Pa | kPa | |
| -50 ... 50 | 20 | DPTM52  | | -100 ... 100 | 20 | DPTM112  | | -500 ... 500 | 20 | DPTM552  | | -1000 ... 1000 | 20 | DPTM1102  | | 0 ... 100/250 | 20 | DPTM102  | | 0 ... 250/500 | 20 | DPTM252  | | 0 ... 500/1000 | 20 | DPTM502  | | 0 ... 1000/2500 | 40 | DPTM1002  | | 0 ... 5000/10000 | 60 | DPTM5002  |
| Description | Additional Product Type |
| Duct Kit, including 2m silicone-hose and 2 joining pipes DPSJ with screws | DPSK  | | Mounting brackets L-shaped | DPSL  |
|