Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Home Comfort Products
  • Radiator Valves and Thermostats
  • Distribution Systems
  • Fourway Distribution Valves (V2211, V2212)
  • Four-way distribution valves (V2202/12, V2220)
  • Thermostatic distribution valves (V2230, 40, 50, 60)
  • F type distribution valve (V2270)
  • Thermostatic distribution valves with vertical lance (V2280, 90)
  • Connections for Distribution Valves

Thermostatic distribution valves with vertical lance (V2280, 90)

v2280ge25
Distribution valve with vertical lance for design and bathroom radiators. Designed for use with standard radiator thermostats. For one- and two-pipe systems. Exchange of valve insert possible when system is under pressure and operating.
For water-based heating systems:
• V2290 for two-pipe systems;
• V2280 for one-pipe systems.
Materials Valve housing made of matt nickel-plated red bronze, valve insert made of brass.
Medium type water or water-glycol mixture according to VDI 2035
Media temp. 2 ... 130 oC
Static pressure PN10
Max. delta P 1 bar
Closing dimension 11,5 mm
Stroke 2,5 mm
Body-head connection M30 x 1,5
Colour of protection cap white
DN size 15 mm
Connection diameter G3/4 inch
Port connection type external threads
Heat exchanger connection R1/2 inch
Additional description
• Supplied with threaded tailpiece/integrated lance for connection to radiator.
• Kvs-value V2281 refers to two-pipe operation.
• Suitable connections see 'Connections for Distribution Valves'.
Symmetrical lancevalve, port distance 50 mm (V2280, V2290)
Product descriptionKvs valueType
For one-pipe systems, floor connection1,6V2280XF015  PDF
For two-pipe systems, floor connection1,3V2290XF015  PDF
Asymmetrical lancevalve, port distance 40 mm (V2281)
v2281ge25
Product descriptionKvs valueType
For one- and two-pipe systems, floor connection1V2281XF015  PDF
For one- and two-pipe systems, wall connection1V2281XW015  PDF
Accessories
DescriptionAdditional Product Type
Pre-settable handwheelVA2200D001  PDF
Service tool for exchange of valve insert during operationVA8200A001  PDF
Special tool for TRV heads and bodiesVA8210A001  PDF
Pre-setting tool for V2280 and V2290VA8300A001  PDF
Service parts
DescriptionAdditional Product Type
UBG type replacement valve insertVS1200UB02  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012