Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Home Comfort Products
  • Radiator Valves and Thermostats
  • Distribution Systems
  • Fourway Distribution Valves (V2211, V2212)
  • Four-way distribution valves (V2202/12, V2220)
  • Thermostatic distribution valves (V2230, 40, 50, 60)
  • F type distribution valve (V2270)
  • Thermostatic distribution valves with vertical lance (V2280, 90)
  • Connections for Distribution Valves

F type distribution valve (V2270)

v2270xge25
Distribution valve for use in supply or return. With bypass, stepless fine pre-setting, metal to metal sealing, O-ring spindle sealing, metal to metal backseal and cover cap. Exchange of valve insert possible when system is under pressure and operating.
For water-based heating systems.
Materials Valve housing made of nickel-plated red bronze; valve insert made of brass with EPDM O-rings and soft seals; union-nut, tailpiece and cap made of nickel-plated brass
Medium type water or water-glycol mixture according to VDI 2035
Media temp. 2 ... 130 oC
Static pressure PN10
Max. delta P 1 bar
Pre-settable yes
Place in installation supply or return
DN size 15 mm
Kvs value 1,5
Heat exchanger connection 1/2 inch
Additional description
• Supplied with threaded tailpiece for connection to radiator.
• Suitable connections see 'Connections for Distribution Valves'.
Connection diameterPort connection typeType
inch  
1/2internal threadsV2270Y0015  PDF
3/4external threadsV2270X0015  PDF
Accessories
DescriptionAdditional Product Type
Floor cover cap for 15, 16 and 18 mm pipes, whiteVA2201B015  PDF
Pressure cap - for shutting off valves on radiator outletVA2202A015  PDF
Sealing ring for Pressure capVA5090A015  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012