Dosing computer for water treatment to combat corrosion, HabeDos DC76
HabeDos dosing computers are electronically controlled appliances for reducing the occurrence of corrosion in
drinking water pipework. They can also be used for renovating corroded pipework. HabeDos dosing acts as a corrosion protection by building a protective layer on the inside of the pipework and thereby effectively prevents corrosion. In addition, by preventing scale from separating out, scale deposits in the downstream hot water unit are eliminated. Thus the whole system is protected against corrosion and scaling. In this way equipment breakdowns and narrowing of pipework are minimised and the life expectancy of the installation is prolonged.
HabeDos appliances have been tested by DVGW to the
requirements of DIN 1988.
Approvals
DIN/DVGW
Power supply
230/24 Vac | 10 VA
Materials
High grade synthetic material cover
Protection class
IP 54
Media temp.
5 ... 30 oC
Max. ambient temperature
40 oC
Max. media temperature
30 oC
Max. pressure
10 bar
Approval reference
DW-9111BM0075
Additional description
•
Electronic control with precise dosing over the whole operating range
•
Function indication via diode lamps and acoustic signal
•
Components in contact with water correspond to regulations for equipment for food for human consumption
•
Simple assembly and installation
•
Can be fitted without further settings being necessary
With suction lance
Connection size
Type
mm
25
DC76-1A
32
DC76-11/4A
40
DC76-11/2A
50
DC76-2A
Accessories
Description
Additional Product Type
Dosing solution, disposable canister with 10 kg mineral-based solution for combatting corrosion and limescale. Sufficient for the treatment of approximately 90 m3 of drinking water