Standard pattern pressure reducing valve with flanged connections, D17P
 |
| |
| Pressure reducing valves of this type protect installations against excessive pressure from the supply. They can be used for household, industrial or commercial applications within the range of their specification.
By installing a pressure reducing valve, pressurisation damage is avoided and water consumption is reduced. The set pressure is also maintained constant, even when there is wide inlet pressure fluctuation. Reduction of the operating pressure and maintaining it at a constant level minimizes flow noise in the installation. |
|
| Media |
Water, compressed air and nitrogen in
consideration of valid standards (e.g.
DIN EN 12502) |
| Body material |
spherulitic cast iron GGG40 |
| Spring bonnet material |
metal |
| Body finishing |
powder coating |
| Port connection type |
flanges |
| Max. media temperature |
70 oC |
| Static pressure |
PN25 |
| Balanced seat design |
yes |
| Additional description |
| • |
Non-rising stem for setting outlet pressure and position indicator on spring bonnet (except for DN 200 mm) |
| • |
The adjustment spring is not in contact with the potable
water |
| • |
With outlet pressure gauge |
| • |
Powder coated inside and outside - Powder used is physiologically and toxicologically safe |
|
| DN size | Flow capacity Kvs | Pressure setpoint range | Type |
| mm | | bar | |
| 50 | 28 | 1,5 ... 8 | D17P-50B  | | 65 | 47 | 1,5 ... 8 | D17P-65B  | | 80 | 70 | 1,5 ... 8 | D17P-80B  | | 100 | 110 | 1,5 ... 8 | D17P-100B  | | 150 | 250 | 1,5 ... 8 | D17P-150B  | | 200 | 380 | 1,5 ... 6 | D17P-200B  |
| Description | Additional Product Type |
| Pressure gauge, 0 - 10 bar | M07M-A10  |
|