Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Potable Water Products
  • Pressure Reducing Valves, Pressure Regulators, residential/industrial
  • Pressure Reducing Valves
  • Standard pattern pressure reducing valve, D03
  • Standard pattern pressure reducing valve, D04FS
  • Standard pattern pressure reducing valve, D05F
  • Standard pattern pressure reducing valve, D05FS
  • Standard pattern pressure reducing valve, D05FT
  • Pressure reducing valve with balanced seat and set point scale, standard pattern
  • Stainless steel pressure reducing valve with setpoint scale, D06FI
  • High pressure pattern pressure reducing valve, D06FH
  • Low pressure pattern pressure reducing valve, D06FN
  • Standard pattern pressure reducing valve for compressed air, D22
  • Pressure reducing valve combination with balanced seat

Pressure reducing valve with balanced seat and set point scale, standard pattern

d06fge23
Pressure reducing valves of this type protect household water installations against excessive pressure from the supply. They can also be used for industrial or commercial applications within the range of their specification. By installing a pressure reducing valve, pressurisation damage is avoided and water consumption is reduced. The set pressure is also maintained constant, even when there is wide inlet pressure fluctuation. Reduction of the operating pressure and maintaining it at a constant level minimizes flow noise in the installation.
Approvals DVGW, Up to size 1 1/4" approved for low noise, Group 1 without limitations
Media Water, compressed air and nitrogen in consideration of valid standards (e.g. DIN EN 12502)
Body material brass, dezincification resistant
Spring bonnet material synthetic material
Port connection type external threads
Integral filter 0,16 mm
Pressure setpoint range 1,5 ... 6 bar
Setpoint scale yes
Balanced seat design yes
Additional description Operating temperature max. 40oC with clear filter bowl; max. 60oC with brass filter bowl (permanent); max. 70oC with brass filter bowl (short-term); Outlet pressure preset to 3 bar
• The outlet pressure is set by turning the adjustment knob
• The set pressure is directly indicated on the set point scale
• The adjustment spring is not in contact with the potable water
• The valve insert is of high quality synthetic material and can be fully exchanged
• Easily retrofittable to convert valve to a reverse-rinsing filter combination
• Can be retrofitted with an inlet non-return valve
applcertmarkdindvgwge23
applcertmarkghostge23
applcertmarksvgwge23
applcertmarkwrasge23
applcertmarkwrcge23
applcertmarkacsfr03
applcertmarkkiwage23
With threaded male connections, clear filter bowl
Port diameterDN sizeMax. media temperatureStatic pressureFlow capacity KvsTransparant strainer chamberType
inchmmoC    
R 1/21540PN162,4•D06F-1/2A  PDF
R 3/42040PN163,1•D06F-3/4A  PDF
R 12540PN165,8•D06F-1A  PDF
R 1 1/43240PN165,9•D06F-11/4A  PDF
R 1 1/24040PN1612,6•D06F-11/2A  PDF
R 25040PN1612•D06F-2A  PDF
With threaded male connections, brass filter bowl
Port diameterDN sizeMax. media temperatureStatic pressureFlow capacity KvsTransparant strainer chamberType
inchmmoC    
R 1/21560PN252,4—D06F-1/2B  PDF
R 3/42060PN253,1—D06F-3/4B  PDF
R 12560PN255,8—D06F-1B  PDF
R 1 1/43260PN255,9—D06F-11/4B  PDF
R 1 1/24060PN2512,6—D06F-11/2B  PDF
R 25060PN2512—D06F-2B  PDF
Without fittings, clear filter bowl, DN is based on connection size of tailpiece
Port diameterDN sizeMax. media temperatureStatic pressureFlow capacity KvsTransparant strainer chamberType
inchmmoC    
R 1/21540PN162,4•D06F-1/2E  PDF
R 3/42040PN163,1•D06F-3/4E  PDF
R 12540PN165,8•D06F-1E  PDF
R 1 1/43240PN165,9•D06F-11/4E  PDF
R 1 1/24040PN1612,6•D06F-11/2E  PDF
R 25040PN1612•D06F-2E  PDF
Accessories
DescriptionAdditional Product Type
Pressure gauge with housing diameter 63 mm, rear connection thread G 1/4, range 0 - 4 barM07M-A4  PDF
Pressure gauge with housing diameter 63 mm, rear connection thread G 1/4, range 0 - 10 barM07M-A10  PDF
Pressure gauge with housing diameter 63 mm, rear connection thread G 1/4, range 0 - 16 barM07M-A16  PDF
Pressure gauge with housing diameter 63 mm, rear connection thread G 1/4, range 0 - 25 barM07M-A25  PDF
Double ring wrench for removal of spring bonnet and filter bowlZR06K  PDF
Connection set with threaded connections for connection sizes R 1/2VST06-1/2A  PDF
Connection set with threaded connections for connection sizes R 3/4VST06-3/4A  PDF
Connection set with threaded connections for connection sizes R 1VST06-1A  PDF
Connection set with threaded connections for connection sizes R 11/4VST06-11/4A  PDF
Connection set with threaded connections for connection sizes R 11/2VST06-11/2A  PDF
Connection set with threaded connections for connection sizes R 2VST06-2A  PDF
Connection set with solder connections for connection sizes R 1/2VST06-1/2B  PDF
Connection set with solder connections for connection sizes R 3/4VST06-3/4B  PDF
Connection set with solder connections for connection sizes R 1VST06-1B  PDF
Connection set with solder connections for connection sizes R 11/4VST06-11/4B  PDF
Connection set with solder connectionsfor connection sizes R 11/2VST06-11/2B  PDF
Connection set with solder connections for connection sizes R 2VST06-2B  PDF
Reverse-rinsing filter for retro-conversion to a filter combination unit of pressure reducing valves_FN09S
Inlet non-return valve for connection sizes R 3/4 - R 2_RV277
Spare Parts
DescriptionAdditional Product Type
Valve insert complete (without filter) for sizes R 1/2 + R 3/4D06FA-1/2  PDF
Valve insert complete (without filter) for sizes R 1 + R 1 1/4D06FA-1B  PDF
Valve insert complete (without filter) for sizes R 1 1/2 + R 2D06FA-11/2  PDF
Replacement filter insert for sizes R 1/2 + R 3/4ES06F-1/2A  PDF
Replacement filter insert for sizes R 1 + R 1 1/4ES06F-1B  PDF
Replacement filter insert for sizes R 1 1/2 + R 1 1/4ES06F-11/2A  PDF
Synthetic blanking plug with O-ring (5 pcs)S06K-1/4  PDF
Brass filter bowl with O-ring for sizes R 1/2 + R 3/4SM06T-1/2  PDF
Brass filter bowl with O-ring for sizes R 1 + R 1 1/4SM06T-1B  PDF
Brass filter bowl with O-ring for sizes R 1 1/2 + R 2SM06T-11/2  PDF
Clear filter bowl with O-ring for sizes R 1/2 + R 3/4SK06T-1/2  PDF
Clear filter bowl with O-ring for sizes R 1 + R 1 1/4SK06T-1B  PDF
Clear filter bowl with O-ring for sizes R 1 1/2 + R 2SK06T-11/2  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012