Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Potable Water Products
  • Pressure Reducing Valves, Pressure Regulators, residential/industrial
  • Pressure Reducing Valves
  • Standard pattern pressure reducing valve, D03
  • Standard pattern pressure reducing valve, D04FS
  • Standard pattern pressure reducing valve, D05F
  • Standard pattern pressure reducing valve, D05FS
  • Standard pattern pressure reducing valve, D05FT
  • Pressure reducing valve with balanced seat and set point scale, standard pattern
  • Stainless steel pressure reducing valve with setpoint scale, D06FI
  • High pressure pattern pressure reducing valve, D06FH
  • Low pressure pattern pressure reducing valve, D06FN
  • Standard pattern pressure reducing valve for compressed air, D22
  • Pressure reducing valve combination with balanced seat

Standard pattern pressure reducing valve, D05FT

d05ftge23
Pressure reducing valves of this type protect household water installations against excessive pressure from the supply. They can also be used for industrial or commercial applications within the range of their specification.
By installing a pressure reducing valve, pressurisation damage is avoided and water consumption is reduced. The set pressure is also maintained constant, even when there is wide inlet pressure fluctuation. Reduction of the operating pressure and maintaining it at a constant level minimizes flow noise in the installation.
Approvals
• DVGW-certified
Media Water
Body material brass, dezincification resistant
Spring bonnet material brass
Max. media temperature 80 oC
Static pressure PN16
Pressure setpoint range 1,5 ... 6 bar
Setpoint scale yes
Transparant strainer chamber no
Balanced seat design yes
Additional description Operating temperature max. 80oC accord. to DIN EN 1567 for warm water; max. 95oC (short-term; soft water only)
• Suitable for hot water systems
• The outlet pressure is set by turning the adjustment knob
• The set pressure is directly indicated on the set point scale
• The adjustment spring is not in contact with the potable water
• The valve insert is made of dezincification resistant brass and can be fully exchanged
• Also available without fittings
• Inlet pressure balancing - fluctuating inlet pressure does not influence outlet pressure
• Light weight
applcertmarkdindvgwge23
applcertmarknffr03
Standard pattern with threaded male connections
Port connection typePort diameterDN sizeFlow capacity KvsType
 inchmm  
external threads1/2153D05FT-1/2A  PDF
external threads3/4203,5D05FT-3/4A  PDF
external threads1253,7D05FT-1A  PDF
external threads11/4327,3D05FT-11/4A  PDF
external threads11/2407,5D05FT-11/2A  PDF
external threads2507,7D05FT-2A  PDF
Standard pattern without fittings
Port connection typePort diameterDN sizeFlow capacity KvsType
 inchmm  
internal threads1/2153D05FT-1/2E  PDF
internal threads3/4203,5D05FT-3/4E  PDF
internal threads1253,7D05FT-1E  PDF
internal threads11/4327,3D05FT-11/4E  PDF
internal threads11/2407,5D05FT-11/2E  PDF
internal threads2507,7D05FT-2E  PDF
Accessories
DescriptionAdditional Product Type
Pressure gauge with housing diameter 50 mm, below connection thread G 1/4", range 0 - 10 barM38T-A10  PDF
Insulation shells for nominal size 1/2DS05-1/2  PDF
Insulation shells for nominal size 3/4DS05-3/4  PDF
Insulation shells for nominal size 1DS05-1  PDF
Insulation shells for nominal size 11/4DS05-11/4  PDF
Insulation shells for nominal size 11/2DS05-11/2  PDF
Insulation shells for nominal size 2DS05-2  PDF
Double ring wrench for removal of spring bonnet and filter bowlZR06K  PDF
Connection set with threaded connections_VST06-A
Connection set with solder connections_VST06-B
Spare Parts
DescriptionAdditional Product Type
Spring bonnet complete with setting scale for sizes R 1/2" - R 1"0903919  PDF
Spring bonnet complete with setting scale for sizes R 11/4" - R 2"0903920  PDF
Valve insert complete (without filter) for sizes R 1/2" - R 1"D05FA-1/2T  PDF
Valve insert complete (without filter) for sizes R 11/4" - R 2"D05FA-11/4T  PDF
Replacement filter insert for sizes R 1/2" - R 2"ESD05FS  PDF
Hexagon-plug with copper sealing-ring R1/4" (5 pcs.)S06M-1/4  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012