Standard pattern pressure reducing valve, D05F
 |
| |
| Pressure reducing valves of this type protect household water installations against excessive pressure from the supply. They can also be used for industrial or commercial applications within the range of their specification.
By installing a pressure reducing valve, pressurisation damage is avoided and water consumption is reduced. The set pressure is also maintained constant, even when there is wide inlet pressure fluctuation. Reduction of the operating pressure and maintaining it at a constant level minimizes flow noise in the installation. |
|
| Approvals |
DVGW-approved for connection sizes 1/2" - 1" |
| Media |
Water, compressed air and nitrogen in
consideration of valid standards (e.g. DIN
EN 12502) |
| Body material |
brass, dezincification resistant |
| Spring bonnet material |
synthetic material |
| Port connection type |
external threads |
| Max. media temperature |
40 oC |
| Static pressure |
PN25 |
| Pressure setpoint range |
1,5 ... 6 bar |
| Setpoint scale |
yes |
| Transparant strainer chamber |
no |
| Balanced seat design |
yes |
| Additional description |
Operating temperature max. 40oC accord. to DIN EN 1567; max. 70oC (short-term)
| • |
The outlet pressure is set by turning the adjustment knob |
| • |
The set pressure is directly indicated on the set point scale |
| • |
The adjustment spring is not in contact with the potable
water |
| • |
The valve insert is of high quality synthetic material and
can be fully exchanged |
| • |
Integral fine filter |
|
| Port diameter | DN size | Flow capacity Kvs | Type |
| inch | mm | | |
| 1/2 | 15 | 2,6 | D05F-1/2A  | | 3/4 | 20 | 2,8 | D05F-3/4A  | | 1 | 25 | 3 | D05F-1A  |
| Port diameter | DN size | Flow capacity Kvs | Type |
| inch | mm | | |
| 1/2 | 15 | 2,6 | D05F-1/2E  | | 3/4 | 20 | 2,8 | D05F-3/4E  | | 1 | 25 | 3 | D05F-1E  |
| Description | Additional Product Type |
| Double ring wrench for removal of spring bonnet and filter bowl | ZR06K  | | Connection set with threaded connections | _VST06-A | | Connection set with solder connections | _VST06-B |
| Description | Additional Product Type |
| Spring bonnet complete with setting
scale for sizes R 1/2 - R 1 | 0901515  | | Valve insert complete (without filter) for sizes R 1/2 - R 1 | D05FA-1/2B  | | Replacement filter insert for sizes R 1/2 + R 1 | ES05F-1/2A  | | Synthetic blanking plug with O-ring (5 pcs) | S06K-1/4  |
|