Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Potable Water Products
  • Pressure Reducing Valves, Pressure Regulators, residential/industrial
  • Pressure Reducing Valves
  • Standard pattern pressure reducing valve, D03
  • Standard pattern pressure reducing valve, D04FS
  • Standard pattern pressure reducing valve, D05F
  • Standard pattern pressure reducing valve, D05FS
  • Standard pattern pressure reducing valve, D05FT
  • Pressure reducing valve with balanced seat and set point scale, standard pattern
  • Stainless steel pressure reducing valve with setpoint scale, D06FI
  • High pressure pattern pressure reducing valve, D06FH
  • Low pressure pattern pressure reducing valve, D06FN
  • Standard pattern pressure reducing valve for compressed air, D22
  • Pressure reducing valve combination with balanced seat

Standard pattern pressure reducing valve, D04FS

d04fsge23
Pressure reducing valves of this type protect household water installations against excessive pressure from the supply. They can also be used for industrial or commercial applications within the range of their specification. By installing a pressure reducing valve, pressurisation damage is avoided and water consumption is reduced. The set pressure is also maintained constant, even when there is wide inlet pressure fluctuation. Reduction of the operating pressure and maintaining it at a constant level minimizes flow noise in the installation.
Media Water
Body material brass, dezincification resistant
Spring bonnet material synthetic material
Port connection type external threads
Static pressure PN16
Pressure setpoint range 1,5 ... 6 bar
Max. media temperature 40 oC
Additional description Operating temperature: max. 40oC accord. to DIN EN 1567; max. 70C (max. operating pressure 10bar); (WRC approval up to 23oC)
• Compact construction
• The adjustment spring is not in contact with the potable water
• Outlet pressure adjustable with green adjustment knob
• Inlet pressure balancing - fluctuating inlet pressure does not influence outlet pressure
Standard pattern
Port diameterDN sizeKvs valueType
inchmm  
3/810—D04FS-3/8A  PDF
1/2152,7D04FS-1/2A  PDF
3/4202,9D04FS-3/4A  PDF
Accessories
DescriptionAdditional Product Type
Pressure gauge with housing diameter 50 mm, connection thread G 1/4, range 0 - 4 barM38K-A4  PDF
Pressure gauge with housing diameter 50 mm, connection thread G 1/4, range 0 - 10 barM38K-A10  PDF
Spare parts
DescriptionAdditional Product Type
Valve insert completeD04FSA-1/2  PDF
Blanking plug with O-ring R1/4"(5 pcs.)S06K-1/4  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012