D03 pressure reducing valves protect household water installations against excessive pressure from the supply. They can also be used for industrial or commercial applications within the range of their specification. By installing a pressure reducing valve, pressurisation damage is avoided and water consumption is reduced. The set pressure is also maintained constant, even when there is wide inlet pressure fluctuation. Reduction of the operating pressure and maintaining it at a constant level minimizes flow noise in the installation.
Media
Water
Body material
brass
Spring bonnet material
brass
Body finishing
nickel plated
Max. media temperature
40 oC
Static pressure
PN10
Flow capacity Kvs
1,73
Pressure setpoint range
1,5 ... 6 bar
Balanced seat design
yes
Additional description
Operating temperature max. 40oC accord. to DIN EN 1567
•
Good value and simple construction
•
Outlet pressure adjustable adjustment screw
•
The adjustment spring is not in contact with the potable water
•
Inlet pressure balancing - fluctuating inlet pressure does not influence outlet pressure
•
Meets ACS recommendations
Internal threads on both sides
Port connection type
Port diameter
DN size
Type
inch
mm
internal threads
R 1/2
15
D03-1/2C
internal threads
R 3/4
20
D03-3/4C
Inlet with external threads, outlet with threaded male connection