Honeywell.com
HOME
ABOUT US
PRODUCTS
OEM-SOLUTIONS
Combustion Solution
HVAC Solutions
CONTACT US
Catalogue Start
Product Search
Sitemap
Type
TXT
Help
Building Control Products
Miscellaneous
Transformers
Transformer
Transformer, 2 secondary windings
Transformer wall mounting
Transformer, 2 secondary windings
Protection class
IP00
Input voltage
230 V, 50Hz
Output voltage
2 x 24Vac, separated
Additional description
With mains fuse. VDE0551 mark.
Model
Type
144/144 VA
CRT6-6
150/250 VA
CRT6-12