Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Miscellaneous
  • Transformers
  • Transformer
  • Transformer, 2 secondary windings
  • Transformer wall mounting

Transformer

crt2ge51
Protection class IP00
Input voltage 220/230 V selectable, 50Hz
Output voltage 24Vac
Additional description With mains fuse. VDE0551 mark.
ModelType
48 VACRT2  PDF
144 VACRT6  PDF
288 VACRT12  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012