CM Zone is a wireless room control system for homes, home offices and small commercial buildings. The system has independent programmes for each zone, and is controlled from a single central user panel.
•
Comfort: -no more rooms are too cold or too hot, -allows to set your desired temperature when and where you want it, - one central control point
•
Convenience: -all areas of the house can be adjusted from one room, -each radiator is controlled individually by either a timed program or manually
•
Common sense: -easy installation due to wirefree system
•
Conservation: -only occupied zones are heated
Application information
For futher application information, please visit: http://www.cm-zone.com
Additional description
RF-approved according CE. RF-distance max. 30 m, RF-frequency 868 MHz.
Product literature language
Includes
Type
French and Dutch
1x CM67z + 3x HR80 + 1x HC60NG
YZ667A1011
Italian
1x CM67z + 6x HR80 + 1x HC60NG
YZ667A1052
Spanish
1x CM67z + 6x HR80 + 1x HC60NG
YZ667A1037
English
1x CM67z + 6x HR80UK + 1x HC60NG
YZ667A1060
Product literature language
Includes
Type
Italian
1x CM67z + 5x HR80
YZ667A1078
German
1x CM67z + 3x HR80
YZ667A1086
Spare CM67z room unit; wireless programmable control unit with a weekly program for each zone. Batteries included.