Compact Booster Unit - double pump, CBU145
 |
| Honeywell Compact Booster Unit - double pump CBU145 as a safety device to separate potable water from category 5 fluids according to DIN EN 1717 (for example fire extinguisher applications according to DIN 14462 and DIN1988-600, slaughter houses, biological labs) with free outlet type AB and a vertical high-pressure pump. |
| Fully automatic, fully wired Compact Booster Unit with redundant operation, with modular design comprising two single pump systems and a buffer tank for the hygienic separation of potable water and category 5 fluids according to DIN EN 1717, on a common base frame. The modular design makes it possible to disconnect modules for installation in buildings with limited space. The system is switched on and off regulated by pressure. |
|
| Max. ambient temperature |
50 oC |
| Max. media temperature |
70 oC |
| Pump |
Double |
| Consists of |
The Compact Booster Unit consists of the following modules, that can be disassembled (for example for transport purposes)
| • |
The double pump booster unit has two pumps, a control unit, valves and connected piping. The pressure switch and temperature sensor are installed, wired and preset with standard default values in the factory. |
| • |
Buffer tank with inlet and flushing apparatus as well as level, overflow and dry running monitor. The components are assembled and preset in the factory. The electrical components are connected to the control unit of the booster station with plug connections. Thus if required an electric separation can be made. |
| • |
A common base frame for the double pump booster unit and the buffer tank that allows tranportation with a standard pallet hand forklift.The pumps and base frame are equipped with vibration dampers. |
|
| Additional description |
| • |
Compact Booster Unit - double pump with redundant operation |
| • |
Pre-assembled, ready for installation |
| • |
No risk of microbial contamination due to hygienic separation of potable water from non-potable water |
| • |
Hygienically non-hazardous due to DVGW-certified automatic refilling and flushing valve |
| • |
Easy installation due to modular construction and draining with integrated siphon trap |
| • |
Reliable operation due to buffer tank with usable volume according to DIN 1988-500 |
| • |
Safe operation in case of fire due to construction and function according to DIN 14462: 2011-08 |
|
| Volumetric flow | Pumping height | Type |
| m3/h | m | |
| 18 | 42 | CBU145-50A-042  | | 18 | 52 | CBU145-50A-052  | | 18 | 63 | CBU145-50A-063  | | 18 | 74 | CBU145-50A-074  | | 18 | 85 | CBU145-50A-085  | | 18 | 95 | CBU145-50A-095  | | 18 | 105 | CBU145-50A-105  | | 36 | 37 | CBU145-65B-037  | | 36 | 51 | CBU145-65B-051  | | 36 | 65 | CBU145-65B-065  | | 18 | 125 | CBU145-80A-125  | | 18 | 143 | CBU145-80A-143  | | 36 | 90 | CBU145-80B-090  | | 36 | 108 | CBU145-80B-108  | | 36 | 100 | CBU145-80B-100  | | 36 | 112 | CBU145-80B-112  | | 36 | 121 | CBU145-80B-121  |
| Description | Additional Product Type |
| Movitec 1504B | 0904088  | | Movitec 1505B | 0904089  | | Movitec 1506B | 0904090  | | Movitec 1507B | 0904091  | | Movitec 1508B | 0904092  | | Movitec 1509B | 0904093  | | Movitec 1510B | 0904094  | | Movitec 3203 | 0904095  | | Movitec 3204 | 0904096  | | Movitec 3205 | 0904097  | | Movitec 3206 | 0904098  | | Movitec 3207 | 0904099  | | Movitec 3208 | 0904100  | | Movitec 4504 | 0904101  | | Movitec 4505-1 | 0904102  | | Movitec 4505 | 0904103  | | Movitec 4506-1 | 0904104  | | Movitec 4506 | 0904105  | | Pressure switch MCS 22 | 0904106  | | Solenoid valve 1/2" | 0904107  | | Isolation valve valve DN50 | 0904108  | | Isolation valve valve DN65 | 0904109  | | Isolation valve valve DN80 | 0904110  | | Shut-off valve motorized DN50 | 0904111  | | Check-valve DN50 | 0904112  | | Check-valve DN65 | 0904113  | | Check-valve DN80 | 0904114  | | Switch cabinet | 0904115  | | Float switch | 0904116  |
|