Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Potable Water Products
  • Backflow Prevention devices
  • Backflow Preventers
  • Mechanical disconnector with union connectors direct actuated, GA type according to EN1717 / type 1 according to DIN1988 part 4, R295
  • Mechanical disconnector hydraulic actuated, GB type according to EN1717/ type 2 according to DIN1988 part 4, R295H
  • Mechanical disconnector electrically actuated, GB type according to EN 1717/ type 2 according to DIN1988 part 4, R295SA
  • Backflow preventer compact construction with threaded connectors, CA295
  • Backflow preventer, BA195 miniBA
  • Backflow preventer compact construction with threaded connectors, BA295
  • Stainless Steel Backflow Preventer, BA295I
  • Backflow preventer compact construction with threaded connectors, BA295C
  • Retrofit Backflow Preventer for standpipes, BA295STN
  • Chromed Backflow Preventer for standpipes, BA295STN-WH
  • Backflow Preventer for standpipes, BA295STN-A
  • Backflow Preventer for standpipes, BA295STN-C

Backflow preventer compact construction with threaded connectors, CA295

ca295ge23
Backflow preventers are suitable for the protection of drinking water systems against back pressure, back flow and back syphonage. Fluids up to and including liquid category 3 to EN 1717 are protected.
Approvals KIWA, BELGAQUA, NF (DN 15), tested to prEN 14367 (DN 15)
Media Water
Application class (EN1717) class 3
Body material brass, dezincification resistant
Port connection type external threads
Max. media temperature 65 oC
Static pressure PN10
Minimum inlet pressure 1,5 bar
Mounting position horizontal
Additional description
• Integral strainer
• Compact construction
• Easy access to all internal components
• Low pressure loss and high flow rate performance
• Triple security - two check valves and a discharge valve separate the backflow preventer into three pressure zones
applcertmarkbelgaquage23
applcertmarkghostge23
applcertmarknffr03
applcertmarkacsfr03
applcertmarkkiwage23
Standard version with threaded connections
Port diameterDN sizeType
inchmm 
1/215CA295-1/2A  PDF
3/420CA295-3/4A  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012