Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Sensors
  • Air quality sensors
  • Air quality sensor
  • Room temperature/ CO2 sensor
  • Room temperature/ CO2 sensor
  • CO2 and temperature transmitters
  • Air duct CO2 sensor

Room temperature/ CO2 sensor

c7110d-ge51
For sensing or controlling of CO2 concentration; and temperature measurement in buildings.
LED functions operation as occupancy indicator
Output signal CO2: 0..10 V for 0..2000 ppm (factory setting) or 0..3000 ppm
Temperature element NTC20k
Temperature range 10 ... 35 oC
Setpoint knob -5 ... 5 oC
Extra setp. knob 12 ... 30 oC
Occupancy switch auto/bypass
Power supply 24 Vac | 2 VA 
Mounting place internal wall
Housing (HxWxD) 104 mm | 99 mm | 30 mm 
Wiring terminals 7
Additional description
• Temperature setpoint potentiometer delivered with 4 setpoint wheels; white and blue, relative and absolute scale.
• Automatic baseline calibration, and quick calibration options.
Type
C7110D1009  PDF
DescriptionAdditional Product Type
PC interface cable (PC software on request from Honeywell)HDI10  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012