The basic valves are used as shutoff valves. They may be
controlled by the common medium or by an external medium
using the integral control valve. A manual, electro-magnetic
solenoid or float valve can be used as the control valve. Their compact construction makes them ideally suited for applications where space is limited, for example in ducts. They can be used for commercial or industrial applications within the scope of their specification.
Media
Water
Body material
spherulitic cast iron GGG40
Body finishing
powder coating
Port connection type
flanges
Max. media temperature
80 oC
Static pressure
PN16
Minimum inlet pressure
0,7 bar
Additional description
•
High flow rate
•
Light weight and compact construction
•
Powder coated inside and outside - Powder used is physiologically and toxicologically safe
Flanges, PN 16, ISO 2084; PN 25, ISO 2441 on request