Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Potable Water Products
  • Backflow Prevention devices
  • Backflow Preventers
  • Mechanical disconnector with union connectors direct actuated, GA type according to EN1717 / type 1 according to DIN1988 part 4, R295
  • Mechanical disconnector hydraulic actuated, GB type according to EN1717/ type 2 according to DIN1988 part 4, R295H
  • Mechanical disconnector electrically actuated, GB type according to EN 1717/ type 2 according to DIN1988 part 4, R295SA
  • Backflow preventer compact construction with threaded connectors, CA295
  • Backflow preventer, BA195 miniBA
  • Backflow preventer compact construction with threaded connectors, BA295
  • Stainless Steel Backflow Preventer, BA295I
  • Backflow preventer compact construction with threaded connectors, BA295C
  • Retrofit Backflow Preventer for standpipes, BA295STN
  • Chromed Backflow Preventer for standpipes, BA295STN-WH
  • Backflow Preventer for standpipes, BA295STN-A
  • Backflow Preventer for standpipes, BA295STN-C

Retrofit Backflow Preventer for standpipes, BA295STN

ba295stnge23
Backflow preventers of this type are suitable for the protection of drinking water systems against back pressure, back flow and back syphonage. They are used to protect the temporary water tapping of standpipes on events or construction sites. Fluids up to and including liquid category 4 to EN 1717 are protected.
Approvals DVGW approved
Media Water
Body material brass, dezincification resistant
Port connection type external threads
Port diameter 1 inch
DN size 20 mm
Max. media temperature 65 oC
Static pressure PN10
Minimum inlet pressure 1,5 bar
Mounting position vertical
Additional description
• Pivoted top connection
• Optimal protection of the drinking water supply system
• Integral inlet strainer
• Inlet check valve and discharge valve are combined in one cartridge
• Minimal maintenance required, because the valve cartridge is completely replaceable
• Optimized design prevents water stagnation
• Compact construct
• Easy access to all internal components
• Low pressure loss and high flow rate
• Triple security - two check valves and a discharge valve separate the backflow preventer into three pressure zones
• Meets KTW recommendations for potable water
• Easy and quick installation
• Each tapping can be protected separately
• Seal-jacket to protect against manipulations
• Easy maintenance due to upstream shut-off
applcertmarkdindvgwge23
applcertmarkkiwage23
Standard version, with threaded connections
Type
BA295STN-3/4A  PDF
Accessories
DescriptionAdditional Product Type
Test kit. Electronic pressure measuring device with digital indicator, runs by a battery. With case and accessories, ideal for inspection and maintenance of backflow preventer type BA.TK295  PDF
Test kit. Analogue pressure measuring device with differential pressure display. With case and accessories, ideal for inspection and maintenance of backflow preventer type BA.TKA295  PDF
Maintenance-set for BA 295STN type backflow preventersWS295STN  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012